Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LU2MB0FU Picture

Range: TeSys U Combination Motor Starter

Reverser modules

LU2MB0FU

Schneider Eletric LU2MB0FU Picture
Range: TeSys U Combination Motor Starter

Reverser modules

LU2MB0FU

reverser block LU2M - 32 A - 110...240 V DC/AC 50...60 Hz - direct mounting

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LU2MB
    product or component type
    Reverser block
    Complementary
    mounting mode
    Plug-in
    System Voltage
    230 V
    440 V
    500 V
    690 V
    network frequency
    40...60 Hz
    inrush restraint duration
    15 ms DC network
    25 ms AC network 50/60 Hz
    operating time
    150 ms with change of direction
    75 ms without change of direction
    [Uc] control circuit voltage
    110...220 V DC
    110...240 V AC
    current consumption
    1000 mA at 110...220 V DC I maximum while closing
    1000 mA at 110...240 V AC I maximum while closing
    [Ui] rated insulation voltage
    600 V conforming to CSA C22.2 No 14
    600 V conforming to UL 508
    690 V conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-6-2
    connections - terminals
    Control circuit: screw clamp terminals 1 cable 0...0 in² (0.34...1.5 mm²) - external diameter: 0.12 in (3 mm) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable 0...0 in² (0.75...1.5 mm²) - external diameter: 0.12 in (3 mm) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable 0...0 in² (0.75...1.5 mm²) - external diameter: 0.12 in (3 mm) - cable stiffness: rigid - without cable end
    Control circuit: screw clamp terminals 2 cable 0...0 in² (0.34...1.5 mm²) - external diameter: 0.12 in (3 mm) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 2 cable 0...0 in² (0.75...1.5 mm²) - external diameter: 0.12 in (3 mm) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable 0...0 in² (0.75...1.5 mm²) - external diameter: 0.12 in (3 mm) - cable stiffness: rigid - without cable end
    Power circuit: screw clamp terminals 1 cable 0...0.02 in² (1...10 mm²) - external diameter: 0.16 in (4 mm) - cable stiffness: rigid - without cable end
    Power circuit: screw clamp terminals 1 cable 0...0.01 in² (1...6 mm²) - external diameter: 0.16 in (4 mm) - cable stiffness: flexible - with cable end
    Power circuit: screw clamp terminals 1 cable 0...0.02 in² (2.5...10 mm²) - external diameter: 0.16 in (4 mm) - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals 2 cable 0...0.01 in² (1...6 mm²) - external diameter: 0.16 in (4 mm) - cable stiffness: flexible - with cable end
    Power circuit: screw clamp terminals 2 cable 0...0.01 in² (1...6 mm²) - external diameter: 0.16 in (4 mm) - cable stiffness: rigid - without cable end
    Power circuit: screw clamp terminals 2 cable 0...0.01 in² (1.5...6 mm²) - external diameter: 0.16 in (4 mm) - cable stiffness: flexible - without cable end
    tightening torque
    Control circuit: 7.08...10.62 lbf.in (0.8...1.2 N.m) - with screwdriver 0.2 in (5 mm) flat
    Power circuit: 16.81...22.12 lbf.in (1.9...2.5 N.m) - with screwdriver 0.24 in (6 mm) flat
    Power circuit: 16.81...22.12 lbf.in (1.9...2.5 N.m) - with screwdriver 0.24 in (6 mm) Philips No 2
    Control circuit: 7.08...10.62 lbf.in (0.8...1.2 N.m) - with screwdriver 0.2 in (5 mm) Philips No 2
    product weight
    0.88 lb(US) (0.4 kg)
    Environment
    standards
    CSA C22.2 No 14 type E
    EN 60947-6-3
    IEC 60947-6-3
    UL 508 type E with phase barrier
    product certifications
    ABS
    ASEFA
    ATEX
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    UL
    IP degree of protection
    IP20 front panel and wired terminals conforming to IEC 60947-1
    IP20 other faces conforming to IEC 60947-1
    IP40 front panel outside connection zone conforming to IEC 60947-1
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -13...140 °F (-25...60 °C) with LUCM
    -13...158 °F (-25...70 °C) with LUCA, LUCB, LUCC, LUCD
    fire resistance
    1202 °F (650 °C) conforming to IEC 60695-2-12
    1760 °F (960 °C) parts supporting live components conforming to IEC 60695-2-12
    operating altitude
    6561.68 ft (2000 m)
    shock resistance
    10 gn power poles open conforming to IEC 60068-2-27
    15 gn power poles closed conforming to IEC 60068-2-27
    vibration resistance
    2 gn 5...300 Hz power poles open conforming to IEC 60068-2-27
    4 gn 5...300 Hz power poles closed conforming to IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 3, in open air conforming to IEC 61000-4-2
    8 kV level 4, on contact conforming to IEC 61000-4-2
    resistance to radiated fields
    9.14 V/yd (10 V/m) level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    2 kV class 3 serial link conforming to IEC 61000-4-4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
    non-dissipating shock wave
    1 kV serial mode conforming to IEC 60947-6-2
    2 kV common mode conforming to IEC 60947-6-2
    immunity to radioelectric fields
    10 V conforming to IEC 61000-4-6
    Ordering and shipping details
    Category
    22399 - TESYS U, ACCESSORIES
    Discount Schedule
    I11
    GTIN
    00785901202622
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.89000000000000001
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    REVERSER
    Date 8/14/13
    Size 611.2 KB
    Date 8/14/13
    Size 981.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.