USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Powerpact L-Frame - Circuit Breaker - 4P - Long Terminal Shield

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    product or component type
    Terminal shield
    range
    PowerPact
    range of product
    PowerPact L
    Options
    Terminals cover lugs
    Complementary
    Number of Poles
    4P
    mounting mode
    Clip-on
    electrical connection
    Terminal terminals
    Wire Gauge
    AWG 2/0...500 kcmil (aluminium/copper) 2 cable(s)
    height
    7.87 in
    width
    7.28 in
    depth
    3.76 in
    Environment
    product certifications
    CSA C22-2 No 14
    IEC
    UL 508
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901233558
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    US
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.