USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LS1D303 Picture
Discontinued

Schneider Eletric LS1D303 Picture
Discontinued

TeSys fuse-disconnector spring version- 3P - 30 A - spring type

Show more characteristics >
LS1D303  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    67.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LS1
    product or component type
    Fuse-disconnector
    device short name
    LS1D
    device application
    Control
    poles description
    3P
    Complementary
    mounting support
    Rail
    mounting position
    Vertical +/- 23°
    control type
    Toggle
    System Voltage
    600 V
    [Ie] rated operational current
    30 A for power circuit
    [Uimp] rated impulse withstand voltage
    6 kV
    fuse type
    CC
    connections - terminals
    2 1...4 mm² on spring terminals
    Environment
    standards
    IEC 60947-3
    EN 60947-3
    product certifications
    CE
    protective treatment
    TH
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901046974
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    0.47999999999999998
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    GV2, GV3, and GV7 Manual Motor Starters, Controllers, and Protectors (Version 1.0)
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Fuse carrier , 3 poles (Version 1.0)
    Date 7/17/18
    Size 370.8 KB
    Date 7/17/18
    Size 265.7 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LS1D30/32 Disconnector fuse carriers (Version 06)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.