USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys LRD, thermal overload relay, 80 to 104 A, class 10A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    362.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LRD
    product or component type
    Differential thermal overload relay
    device short name
    LRD
    relay application
    Motor protection
    product compatibility
    LC1D150
    LC1D115
    network type
    DC
    AC
    thermal protection adjustment range
    80...104 A
    [Ui] rated insulation voltage
    1000 V power circuit conforming to IEC 60947-4-1
    600 V power circuit conforming to CSA
    600 V power circuit conforming to UL
    Complementary
    network frequency
    0...400 Hz
    mounting support
    Plate with specific accessories
    Rail with specific accessories
    Under contactor
    tripping threshold
    1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
    [Ith] conventional free air thermal current
    5 A for signalling circuit
    permissible current
    0.06 A at 440 V DC-13 for signalling circuit
    0.12 A at 600 V AC-15 for signalling circuit
    System Voltage
    690 V AC 0...400 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    phase failure sensitivity
    Tripping current 130 % of Ir on two phase, the last one at 0
    control type
    Red push-button stop
    Blue push-button for reset mode
    temperature compensation
    -4...140 °F (-20...60 °C)
    connections - terminals
    Power circuit : screw clamp terminals 1 cable(s) 4...35 mm² flexible with cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² flexible without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² flexible with cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² solid without cable end
    Power circuit : screw clamp terminals 1 cable(s) 4...50 mm² flexible without cable end
    Power circuit : screw clamp terminals 1 cable(s) 4...50 mm² solid without cable end
    tightening torque
    Control circuit : 1.7 N.m on screw clamp terminals
    Power circuit : 9 N.m on screw clamp terminals
    depth
    5.2 in (132 mm)
    product weight
    1.98 lb(US) (0.9 kg)
    Environment
    protective treatment
    TH conforming to IEC 60068
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -4...140 °F (-20...60 °C) without derating conforming to IEC 60947-4-1
    ambient air temperature for storage
    -76...158 °F (-60...70 °C)
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations 6 Gn IEC 60068-2-6
    Shocks 15 Gn for 11 ms IEC 60068-2-7
    dielectric strength
    6 kV at 50 Hz conforming to IEC 60255-5
    standards
    IEC 60947-5-1
    EN 60947-5-1
    IEC 60947-4-1
    EN 60947-4-1
    CSA C22.2 No 14
    UL 508
    ATEX D 94/9/CE
    product certifications
    DNV
    CCC
    LROS (Lloyds register of shipping)
    RINA
    UL
    BV
    CSA
    ATEX INERIS
    GOST
    GL
    Ordering and shipping details
    Category
    22347 - CONTACTOR,D-LINE,OVERLOADS-NEW
    Discount Schedule
    I12
    GTIN
    00785901234456
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.9399999999999999
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0849  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    CAD
    Date
    Size
    Add to My Documents
    CAD for LRD4365: TeSys LRD thermal overload relays - 80...104 A - class 10A (Version 1.0)
    TeSys LRD thermal overload relays - 80...140 A - class 10A (Version 1.0)
    CAD file (on TraceParts) for LRD4365: TeSys LRD thermal overload relays - 80...104 A - class 10A (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    AUXILIARY DEVICES (Version 1.0)
    Date 6/7/19
    Size 193.1 KB
    CCC Cert TeSys LRD - LRD33-43, France (Version 1.0)
    ATEX TeSys LRD - LRD313-365 (Version 1.0)
    Date 7/14/18
    Size 2.9 MB
    UL Certificate 164353, ABL7UPS, UES (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LRD33, LRD43 - Thermal overload relays 18.5 to 75 kW (Version 06)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/3/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/3/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.