Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

BIMETALLIC O/RELAY 600V 18A IEC SPECIAL

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    62.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LRD
    product or component type
    Differential thermal overload relay
    device short name
    LRD
    relay application
    Motor protection
    product compatibility
    LC1D18
    LC1D25
    LC1D32
    LC1D38
    network type
    AC
    DC
    thermal protection adjustment range
    12...18 A
    [Ui] rated insulation voltage
    600 V power circuit conforming to CSA
    600 V power circuit conforming to UL
    690 V power circuit conforming to IEC 60947-4-1
    Complementary
    network frequency
    0...400 Hz
    mounting support
    Plate with specific accessories
    Rail with specific accessories
    Under contactor
    tripping threshold
    1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
    [Ith] conventional free air thermal current
    5 A for signalling circuit
    permissible current
    1.5 A at 240 V AC-15 for signalling circuit
    0.1 A at 250 V DC-13 for signalling circuit
    System Voltage
    1000 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV
    phase failure sensitivity
    Tripping current I 30 % of Ir on one phase, the others at Ir conforming to IEC 60947-4-1
    control type
    Red push-button stop
    Blue push-button for reset mode
    temperature compensation
    -4...140 °F (-20...60 °C)
    tightening torque
    Control circuit : 1.7 N.m on screw clamp terminals
    Power circuit : 2.5 N.m on screw clamp terminals
    width
    1.77 in (45 mm)
    depth
    2.76 in (70 mm)
    product weight
    0.27 lb(US) (0.124 kg)
    quantity per set
    Set of 10
    Environment
    protective treatment
    TH conforming to IEC 60068
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    Without derating conforming to IEC 60947-4-1
    ambient air temperature for storage
    -76...158 °F (-60...70 °C)
    dielectric strength
    6 kVat 50 Hz conforming to IEC 60255-5
    standards
    ATEX D 94/9/CE
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    ATEX INERIS
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    Ordering and shipping details
    Category
    22347 - CONTACTOR,D-LINE,OVERLOADS-NEW
    Discount Schedule
    I12
    GTIN
    00785901293170
    Nbr. of units in pkg.
    36
    Package weight(Lbs)
    0.47000000000000003
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Differential thermal overload relays Class 10 A & 20 A for connection by screw clamp terminals or connectors
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 1.3 MB
    Date 11/10/17
    Size 222.4 KB
    Date 11/10/17
    Size 219.5 KB
    Date 7/14/18
    Size 3.9 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.