USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LRA36600U53X Picture

View all PowerPact L-Frame Molded Case Circuit Breakers

PowerPact L-Frame Molded Case Circuit Breakers - LRA36600U53X

I-Line

Schneider Eletric LRA36600U53X Picture
View all PowerPact L-Frame Molded Case Circuit Breakers
PowerPact L-Frame Molded Case Circuit Breakers - LRA36600U53X
I-Line

PowerPact L I-Line Circuit Breaker,Micrologic5.3E,600A,3P,600V,100kA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    16825.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact L
    trip unit technology
    Electronic energy Micrologic 5.3 E LSI
    breaking capacity code
    R
    Complementary
    protection technology
    Current limiter
    Line Rated Current
    600 A
    poles description
    3P
    breaking capacity
    200 kA at 240 V AC
    200 kA at 480 V AC
    100 kA at 600 V AC
    System Voltage
    600 V AC
    continuous current rating
    80 %
    mounting mode
    I-Line
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 3/0...500 kcmil (aluminium/copper) 2(cable(s)
    terminal identifier
    AL600LF52K3
    phase connection
    ABC
    height
    14.7 in
    width
    5.94 in
    depth
    6.61 in
    Environment
    product certifications
    CCC
    CE
    CSA
    UL listed
    NMX
    Ordering and shipping details
    Category
    01111 - L HIGH INTERUPT I-LINE BREAKER/SW
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of life manual
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 199.2 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.