USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TESYS Motor Starter Kit, LC1D12BD Contactor, LR9D32 Thermal Overload Relay

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Motor starter
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    System Voltage
    660 V signalling circuit
    690 V DC for power circuit
    <= 300 V for power circuit
    <= 690 V AC 25...400 Hz power circuit
    [Ie] rated operational current
    12 A (<= 140 °F (60 °C)) at <= 440 V AC AC-3 power circuit
    25 A (<= 140 °F (60 °C)) at <= 440 V AC AC-1 power circuit
    motor power kW
    7.5 kW at 500 V AC 50/60 Hz AC-3
    7.5 kW at 660...690 V AC 50/60 Hz AC-3
    5.5 kW at 380...400 V AC 50/60 Hz AC-3
    5.5 kW at 415...440 V AC 50/60 Hz AC-3
    3 kW at 220...230 V AC 50/60 Hz AC-3
    3.7 kW at 400 V AC 50/60 Hz AC-4
    motor power HP (UL / CSA)
    2 hp at 230/240 V AC 50/60 Hz 1 phase motors
    3 hp at 200/208 V AC 50/60 Hz 3 phases motors
    3 hp at 230/240 V AC 50/60 Hz 3 phases motors
    7.5 hp at 460/480 V AC 50/60 Hz 3 phases motors
    10 hp at 575/600 V AC 50/60 Hz 3 phases motors
    0.5 hp at 115 V AC 50/60 Hz 1 phase motors
    control circuit type
    DC standard
    [Uc] control circuit voltage
    24 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    5 A at <= 60 °C for signalling circuit
    10 A for signalling circuit
    25 A at <= 140 °F (60 °C) power circuit
    Irms rated making capacity
    250 A at 440 V power circuit conforming to IEC 60947
    140 A AC signalling circuit conforming to IEC 60947-5-1
    250 A DC signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    250 A at 440 V power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    105 A at <= 104 °F (40 °C) - 10 s power circuit
    210 A at <= 104 °F (40 °C) - 1 s power circuit
    30 A at <= 104 °F (40 °C) - 10 min power circuit
    61 A at <= 104 °F (40 °C) - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    5 A gG at <= 690 V coordination type 1 for signalling circuit
    5 A BS for signalling circuit
    25 A gG for power circuit
    40 A gG at <= 690 V coordination type 2 power circuit
    10 A gG signalling circuit conforming to IEC 60947-5-1
    average impedance
    2.5 mOhm at 50 Hz - Ith 25 A power circuit
    [Ui] rated insulation voltage
    600 V signalling circuit
    1000 V for power circuit certifications CSA
    690 V for signalling circuit certifications UL
    600 V power circuit certifications CSA
    600 V power circuit certifications UL
    690 V power circuit conforming to IEC 60947-4-1
    690 V signalling circuit conforming to IEC 60947-1
    electrical durability
    2 Mcycles 12 A AC-3 at Ue <= 440 V
    0.8 Mcycles 25 A AC-1 at Ue <= 440 V
    power dissipation per pole
    0.36 W AC-3
    1.56 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    connections - terminals
    Control circuit: screw clamp terminals 2 cable 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable 0 in² (2.5 mm²) - cable stiffness: solid or flexible - without cable end
    Power circuit: screw clamp terminals 1 cable 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals 2 cable 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 2 cable 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with cable end
    Power circuit: screw clamp terminals 1 cable 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Power circuit: screw clamp terminals 2 cable 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminals 1 cable 16 mm² - cable stiffness: solid or flexible - with cable end
    Power circuit : screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable 1...4 mm² - cable stiffness: solid
    Control circuit : screw clamp terminals 2 cable 1...4 mm² - cable stiffness: solid
    tightening torque
    Power circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Power circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    Control circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    53.55...72.45 ms closing
    16...24 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    operating rate
    <= 3600 cyc/h at <= 140 °F (60 °C)
    relay application
    Motor protection
    phase failure sensitivity
    Phase difference > 40% 3 s conforming to IEC 60947-4-1
    Complementary
    coil technology
    With integral suppression device
    control circuit voltage limits
    At 60 °C drop-out, for DC
    At 60 °C operational, for DC
    time constant
    28 ms
    inrush power in W
    5.4 W at 68 °F (20 °C)
    hold-in power consumption in W
    5.4 W at 68 °F (20 °C)
    auxiliary contacts type
    Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    Type mirror contact 1 NC conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on energisation between NC and NO contact
    1.5 ms on de-energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    contact compatibility
    M4
    motor power range
    2.2...3 kW at 200...240 V 3 phases
    4...6 kW at 380...440 V 3 phases
    4...6 kW at 480...500 V 3 phases
    motor starter type
    Direct on-line contactor
    contactor coil voltage
    24 V DC standard
    thermal overload class
    Class 5…30
    thermal protection adjustment range
    6.4...32 A
    power consumption in W
    <= 300 mW
    mounting support
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    tripping threshold
    1.25 In conforming to IEC 60947-4-1
    control type
    Red push-button : stop and manual reset
    White 2 microswitches : adjustable trip class
    Red knob : automatic reset
    Grey dial : full-load current adjustment
    time range
    1.5...4 min - automatic reset time
    tightening torque
    0.8 N.m for control circuit screw clamp terminals
    3.1 N.m for power circuit screw clamp terminals
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    IP20 front face conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    permissible ambient air temperature around the device
    -40...158 °F (-40...70 °C) at Uc
    operating altitude
    6561.68 ft (2000 m)
    9842.52 ft (3000 m) without derating
    mechanical robustness
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor open: 10 Gn for 11 ms
    Shocks contactor closed: 15 Gn for 11 ms
    Vibrations contactor open : 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations 10...150 Hz : 6 Gn conforming to IEC 60068-2-7
    Shocks 11 ms : 15 gn
    height
    3.03 in (77 mm)
    width
    1.77 in (45 mm)
    depth
    3.74 in (95 mm)
    product weight
    1.07 lb(US) (0.485 kg)
    standards
    IEC 60947-4-1
    CSA C22.2
    GB 14048.4
    UL 60947-4-1
    product certifications
    CSA
    CCC
    TÜV
    CULus
    ambient air temperature for operation
    -13...158 °F (-25...70 °C) conforming to IEC 60255-8
    ambient air temperature for storage
    -60...80 °C
    ambient air temperature for storage
    -67...176 °F (-55...80 °C)
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    electromagnetic compatibility
    Surge withstand : 2 kV common mode conforming to IEC 61000-4-5
    Resistance to electrostatic discharge : 8 kV conforming to IEC 61000-4-2
    Immunity to radiated radio-electrical interference : 10 V/m conforming to IEC 61000-4-3
    Immunity to fast transients : 2 kV conforming to IEC 61000-4-4
    dielectric strength
    6 kV at 50 Hz conforming to IEC 60255-5
    height
    72.5 mm
    width
    1.77 in (45 mm)
    depth
    79.9 mm
    product weight
    0.18 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.