USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys LR2K Overload Relays
Schneider Eletric LR2K0314 Picture

LR2K0314

Schneider Eletric LR2K0314 Picture
LR2K0314

TeSys K, differential thermal overload relay, 5.5 to 8 A, class 10A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    59.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LRK
    product or component type
    Differential thermal overload relay
    device short name
    LR2K
    relay application
    Motor protection
    product compatibility
    LC7K
    LC1K
    LP4K
    LP1K
    network type
    DC
    AC
    thermal overload class
    Class 10A IEC 60947-4-1
    thermal protection adjustment range
    5.5…8 A
    [Ui] rated insulation voltage
    Power circuit 690 V BS 4941
    Power circuit 690 V IEC 60947
    Power circuit 750 V VDE 0110 group C
    Power circuit 600 V CSA C22.2 No 14
    Complementary
    network frequency
    <= 400 Hz
    mounting support
    Under contactor
    Plate, with specific accessories
    Rail, with specific accessories
    auxiliary contact composition
    1 NO + 1 NC
    [Ith] conventional free air thermal current
    6 A signalling circuit
    [Ue] rated operational voltage
    <= 690 V power circuit
    690 V AC AC-15 signalling circuit
    250 V DC DC-13 signalling circuit
    associated fuse rating
    6 A gG signalling circuit VDE 0660
    6 A gG signalling circuit IEC 60947
    [Uimp] rated impulse withstand voltage
    6 kV
    power dissipation per pole
    2 W
    phase failure sensitivity
    Yes IEC 60947-4-1
    local signalling
    Trip indicator yellow)
    control type
    Red push-button trip test function
    Blue push-button stop and manual reset
    selector switch manual or automatic reset
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 2 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.34…2.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²)flexible with cable end
    tightening torque
    11.51 lbf.in (1.3 N.m) screw clamp terminals Philips No 2
    11.51 lbf.in (1.3 N.m) screw clamp terminals flat Ø 6 mm
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.56 in (65 mm)
    net weight
    0.32 lb(US) (0.145 kg)
    Environment
    standards
    VDE 0660
    NF C 63-650
    IEC 60947
    BS 4941
    product certifications
    UL
    CSA
    protective treatment
    TC IEC 60068
    TC DIN 50016
    IP degree of protection
    IP2x IEC 60529
    ambient air temperature for operation
    -4…131 °F (-20…55 °C) without derating IEC 60947
    -22…140 °F (-30…60 °C) with derating IEC 60947
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating altitude
    6561.68 ft (2000 m) without derating
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    mechanical robustness
    Shocks NO contact10 Gn for 11 ms IEC 60068-2-27
    Shocks NC contact10 Gn for 11 ms IEC 60068-2-27
    Vibrations NO contact2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations NC contact2 Gn, 5...300 Hz IEC 60068-2-6
    Ordering and shipping details
    Category
    22324 - CONTACTOR,K-LINE,OVERLOADS
    Discount Schedule
    I12
    GTIN
    00785901883043
    Package weight(Lbs)
    0.16 kg (0.35 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    TeSys K Differential thermal overload relays Class 10A by screw clamp terminals on downstream (Version 1.0)
    Thermal overload relays adjustable from 0,11A to 16A. (Version 1.0)
    CAD for LR2K0314: TeSys K - differential thermal overload relays - 5.5...8 A - class 10A (Version 1.0)
    Thermal overload relays adjustable from 0,11A to 16A. (Version 1.0)
    CAD file (on TraceParts) for LR2K0314: TeSys K - differential thermal overload relays - 5.5...8 A - class 10A (Version 3.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Listed RMPT RMT RMC (Version 1.0)
    Date 3/11/04
    Size 311 B
    CCC TeSys LR2K - LR.K, Czech Republic (Version 1.0)
    INDUSTRIAL CONTROL EQUIPMENTMotor Controllers-Auxiliary Devices (Version 1.0)
    AUXILIARY DEVICES (Version 1.0)
    Date 4/3/19
    Size 193.1 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LR2K, thermal overload relay (Version 04)
    Date 4/1/16
    Size 597.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /