Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LR2K0310 Picture

Range: TeSys LR2K Overload Relays

Thermal overload relays

LR2K0310

Schneider Eletric LR2K0310 Picture
Range: TeSys LR2K Overload Relays

Thermal overload relays

LR2K0310

TeSys K - differential thermal overload relays -2.6...3.7 A - class 10A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    59.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LRK
    product or component type
    Differential thermal overload relay
    device short name
    LR2K
    relay application
    Motor protection
    product compatibility
    LC1K
    LP1K
    LC7K
    LP4K
    network type
    AC
    DC
    thermal overload class
    Class 10A conforming to IEC 60947-4-1
    thermal protection adjustment range
    2.6...3.7 A
    [Ui] rated insulation voltage
    600 V power circuit conforming to CSA C22.2 No 14
    690 V power circuit conforming to BS 4941
    690 V power circuit conforming to IEC 60947
    750 V power circuit conforming to VDE 0110 group C
    Complementary
    network frequency
    <= 400 Hz
    mounting support
    Plate with specific accessories
    Rail with specific accessories
    Under contactor
    auxiliary contact composition
    1 NO + 1 NC
    [Ith] conventional free air thermal current
    6 A for signalling circuit
    System Voltage
    <= 690 V power circuit
    690 V AC AC-15 signalling circuit
    250 V DC DC-13 signalling circuit
    associated fuse rating
    6 A gG for signalling circuit conforming to VDE 0660
    6 A gG for signalling circuit conforming to IEC 60947
    [Uimp] rated impulse withstand voltage
    6 kV
    power dissipation per pole
    2 W
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    local signalling
    Trip indicator (yellow)
    control type
    Red push-button trip test function
    Blue push-button stop and manual reset
    Selector switch manual or automatic reset mode
    connections - terminals
    Screw clamp terminals 1 cable(s) 0...0.01 in² (1.5...4 mm²) - cable stiffness: solid
    Screw clamp terminals 1 cable(s) 0...0.01 in² (0.75...4 mm²) - cable stiffness: flexible - without cable end
    Screw clamp terminals 1 cable(s) 0...0 in² (0.34...2.5 mm²) - cable stiffness: flexible - with cable end
    Screw clamp terminals 2 cable(s) 0...0.01 in² (1.5...4 mm²) - cable stiffness: solid
    Screw clamp terminals 2 cable(s) 0...0.01 in² (0.75...4 mm²) - cable stiffness: flexible - without cable end
    Screw clamp terminals 2 cable(s) 0...0 in² (0.34...1.5 mm²) - cable stiffness: flexible - with cable end
    tightening torque
    11.5 lbf.in (1.3 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    11.5 lbf.in (1.3 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.56 in (65 mm)
    product weight
    0.32 lb(US) (0.145 kg)
    Environment
    standards
    BS 4941
    IEC 60947
    NF C 63-650
    VDE 0660
    product certifications
    CSA
    UL
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    IP degree of protection
    IP2x conforming to IEC 60529
    ambient air temperature for operation
    -4...131 °F (-20...55 °C) without derating conforming to IEC 60947
    -22...140 °F (-30...60 °C) with derating conforming to IEC 60947
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    operating altitude
    6561.68 ft (2000 m) without derating
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    mechanical robustness
    Shocks NO contact 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks NC contact 10 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations NO contact 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations NC contact 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Ordering and shipping details
    Category
    22324 - CONTACTOR,K-LINE,OVERLOADS
    Discount Schedule
    I12
    GTIN
    00785901883050
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.35000000000000003
    Returnability
    Y
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 18: IEC Contactors and Starters
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    CAD
    Date
    Size
    Add to My Documents
    Thermal overload relays adjustable from 0,11A to 16A.
    Thermal overload relays adjustable from 0,11A to 16A.
    TeSys K Differential thermal overload relays Class 10A by screw clamp terminals on downstream
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 384.5 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 597.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.