Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LP4K09008JW3 Picture

Range: TeSys K Miniature Contactors

Contactors

LP4K09008JW3

Schneider Eletric LP4K09008JW3 Picture
Range: TeSys K Miniature Contactors

Contactors

LP4K09008JW3

TeSys K contactor - 4P (2 NO + 2 NC) - AC-1 <= 440 V 20 A - 12 V DC coil

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    116.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LP4K
    device application
    Control
    contactor application
    Resistive load
    Complementary
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    System Voltage
    690 V AC 50/60 Hz power circuit
    [Ie] rated operational current
    20 A (<= 122 °F (50 °C)) at <= 440 V AC AC-1 power circuit
    16 A (<= 158 °F (70 °C)) at 690 V AC AC-1 power circuit
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    12 V DC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A at <= 122 °F (50 °C) power circuit
    Irms rated making capacity
    110 A AC power circuit conforming to NF C 63-110
    110 A AC power circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 415 V conforming to IEC 60947
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    110 A at 220...230 V conforming to IEC 60947
    110 A at 380...400 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    20 A <= 50 °C >= 15 min power circuit
    90 A <= 122 °F (50 °C) 1 s power circuit
    85 A <= 122 °F (50 °C) 5 s power circuit
    80 A <= 122 °F (50 °C) 10 s power circuit
    60 A <= 122 °F (50 °C) 30 s power circuit
    45 A <= 122 °F (50 °C) 1 min power circuit
    40 A <= 122 °F (50 °C) 3 min power circuit
    associated fuse rating
    25 A gG at <= 440 V power circuit
    25 A aM power circuit
    average impedance
    3 mOhm at 50 Hz - Ith 20 A power circuit
    [Ui] rated insulation voltage
    600 V power circuit conforming to CSA C22.2 No 14
    690 V power circuit conforming to IEC 60947-4-1
    600 V power circuit conforming to UL 508
    inrush power in W
    1.8 W at 68 °F (20 °C)
    hold-in power consumption in W
    1.8 W at 68 °F (20 °C)
    heat dissipation
    1.8 W
    control circuit voltage limits
    0.7...1.30 Uc at <= 122 °F (50 °C) operational
    0.1...0.7 Uc at <= 122 °F (50 °C) drop-out
    connections - terminals
    Screw clamp terminals 1 cable(s) 0...0.01 in² (1.5...4 mm²) - cable stiffness: solid
    Screw clamp terminals 1 cable(s) 0...0.01 in² (0.75...4 mm²) - cable stiffness: flexible - without cable end
    Screw clamp terminals 1 cable(s) 0...0 in² (0.34...2.5 mm²) - cable stiffness: flexible - with cable end
    Screw clamp terminals 2 cable(s) 0...0.01 in² (1.5...4 mm²) - cable stiffness: solid
    Screw clamp terminals 2 cable(s) 0...0.01 in² (0.75...4 mm²) - cable stiffness: flexible - without cable end
    Screw clamp terminals 2 cable(s) 0...0 in² (0.34...1.5 mm²) - cable stiffness: flexible - with cable end
    operating rate
    3600 cyc/h
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    mounting support
    Plate
    Rail
    tightening torque
    11.5 lbf.in (1.3 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    11.5 lbf.in (1.3 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    operating time
    10...20 ms coil de-energisation and NO opening
    25...35 ms coil energisation and NC opening
    30...40 ms coil energisation and NO closing
    15...25 ms coil de-energisation and NC closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    electrical durability
    0.18 Mcycles 20 A AC-1 at Ue <= 440 V
    mechanical robustness
    Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened 2 Gn, 5...300 Hz IEC 60068-2-6
    Shocks contactor opened, on X axis 10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis 6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on X axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis 10 Gn for 11 ms IEC 60068-2-27
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.24 in (57 mm)
    product weight
    0.52 lb(US) (0.235 kg)
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    ambient air temperature for operation
    -13...122 °F (-25...50 °C)
    ambient air temperature for storage
    -58...176 °F (-50...80 °C)
    operating altitude
    6561.68 ft (2000 m) without derating in temperature
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    Ordering and shipping details
    Category
    22321 - CTR,K-LINE,DC,OPEN,NONREV
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.52000000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 10/8/18
    Size 102.7 MB
    CAD
    Date
    Size
    Add to My Documents
    CONTACTOR
    Date 9/18/18
    Size 519.8 KB
    Date 9/18/18
    Size 257.4 KB
    Date 9/18/18
    Size 759.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 747.3 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 1/23/18
    Size 623.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.