USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact L Circuit Breaker,Micrologic3.3,250A,3P,600V,50kA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    11,604.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact L
    Trip Unit Type
    Electronic standard Micrologic 3.3 LI
    Interrupt Code
    L
    Complementary
    protection technology
    Current limiter
    Line Rated Current
    250 A
    Number of Poles
    3P
    Interrupt Rating
    125 kA at 240 V AC
    100 kA at 480 V AC
    50 kA at 600 V AC
    System Voltage
    600 V AC
    continuous current rating
    100 %
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Size
    AWG 2...500 kcmil (aluminium) 1(cable(s)
    AWG 2...600 kcmil (copper) 1(cable(s)
    Terminal Type
    AL400L61K3
    height
    11.3 in
    width
    5.5 in
    depth
    6.61 in
    tightening torque
    3.6...4.4 N.m 2.5...6 mm² AWG 14...AWG 10
    37...50 N.m AWG 2...500 kcmil
    37...50 N.m 35...240 mm² AWG 2...500 kcmil
    37...50 N.m 35...300 mm² AWG 2...600 kcmil
    37...50 N.m AWG 2...600 kcmil
    Environment
    product certifications
    CCC
    CE
    CSA
    UL listed
    NMX
    Ordering and shipping details
    Category
    01116 - L ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers (Version 4.3)
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units (User Guide) (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    PowerPact with Micrologic Brochure (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Recognition for BV Mode II Scheme (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerPact™ L-Frame Electronic Trip Circuit Breaker Installation (Version 05)
    End of Life Information
    Date
    Size
    Add to My Documents
    PowerPact L - EoLi (Version 1.0)
    Date 10/31/18
    Size 199.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.