USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys LK - disconnect switch -3P - 60A - AC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    263.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LK
    product or component type
    Disconnect Switch
    disconnector device type
    Non-fusible disconnect switch
    suitability for isolation
    Yes
    Complementary
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    60 A conforming to CSA
    60 A conforming to UL
    63 A (AC-22A) at 400 V AC conforming to IEC
    63 A (AC-23A) at 400 V AC conforming to IEC
    63 A (AC-22A) at 690 V AC conforming to IEC
    63 A (AC-23A) at 690 V AC conforming to IEC
    System Voltage
    600 V AC 50/60 Hz
    [Ui] rated insulation voltage
    750 V
    control type
    Rotary handle
    type of operating handle
    External right side
    External frontal
    mounting support
    Plate
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC
    rated power in W
    30 kW at 400 V
    40 kW at 500 V
    55 kW at 690 V
    rated power in hp
    20 hp at 240 V 56 A AC
    40 hp at 480 V 53 A AC
    50 hp at 600 V 52 A AC
    [Icw] rated short-time withstand current
    17.6 kA
    mechanical durability
    10000 cycles
    electrical durability
    6000 cycles
    connections - terminals
    Lugs-ring terminals 1 cable(s) 0.01 in² (4 mm²)
    height
    4.92 in (125 mm)
    width
    3.13 in (79.5 mm)
    depth
    2.52 in (64 mm)
    Environment
    standards
    CSA C22.2 No 4
    UL98
    IEC 60947-3
    product certifications
    CE
    CSA
    UL
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901333470
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.3700000000000001
    Returnability
    Y
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0844  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: Cancer - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    30-100 A, LK4DU3CN, LK4GU3CN, LK4JU3CN, Load Break Switch Instruction Bulletin (Version 06)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /