USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys LK - disconnect switch -3P - 30A - AC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    218.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LK
    product or component type
    Disconnect Switch
    disconnector device type
    Non-fusible disconnect switch
    suitability for isolation
    Yes
    Complementary
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    30 A conforming to CSA
    30 A conforming to UL
    32 A (AC-22A) at 400 V AC conforming to IEC
    32 A (AC-23A) at 400 V AC conforming to IEC
    32 A (AC-22A) at 690 V AC conforming to IEC
    32 A (AC-23A) at 690 V AC conforming to IEC
    System Voltage
    600 V AC 50/60 Hz
    [Ui] rated insulation voltage
    690 V
    control type
    Rotary handle
    type of operating handle
    External right side
    External frontal
    mounting support
    Plate
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC
    rated power in W
    15 kW at 400 V
    18.5 kW at 500 V
    25 kW at 690 V
    rated power in hp
    10 hp at 240 V 30 A AC
    20 hp at 480 V 28 A AC
    25 hp at 600 V 28 A AC
    [Icw] rated short-time withstand current
    5.5 kA
    mechanical durability
    10000 cycles
    electrical durability
    6000 cycles
    connections - terminals
    Lugs-ring terminals 1 cable(s) 0.01 in² (4 mm²)
    height
    4.92 in (125 mm)
    width
    3.13 in (79.5 mm)
    depth
    2.52 in (64 mm)
    Environment
    standards
    CSA C22.2 No 4
    IEC 60947-3
    UL98
    product certifications
    CSA
    UL
    CE
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901333463
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.3700000000000001
    Returnability
    Y
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0844  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: Cancer - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    600 V 30 A 3P Disconnect switch (Version 1.0)
    Date 9/24/18
    Size 381.1 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    30-100 A, LK4DU3CN, LK4GU3CN, LK4JU3CN, Load Break Switch Instruction Bulletin (Version 06)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /