USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

LH MOLDED CASE CIRCUIT BREAKER, 600V, 225A, 3P

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    8,145.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    Trip Unit Type
    Thermal-magnetic
    Rating Code
    H
    Complementary
    Line Rated Current
    225 A
    Number of Poles
    3P
    Interrupt Rating
    65 kA at 240 V AC
    35 kA at 480 V AC
    25 kA at 600 V AC
    50 kA at 250 V DC
    35 kA at 480Y/277 V AC
    20 kA at 500 V DC
    25 kA at 600Y/347 V AC
    System Voltage
    250 V DC
    500 V DC
    600 V AC
    mounting mode
    I-Line
    electrical connection
    I-Line connection line
    Lugs load
    Wire Gauge
    AWG 1...600 kcmil (aluminium/copper) 1 cable(s)
    AWG 1...250 kcmil (aluminium/copper) 2 cable(s)
    Terminal Type
    AL400LA
    magnetic hold current
    1125 A
    magnetic tripping current
    2250 A
    height
    12.5 in
    width
    6 in
    depth
    4 in
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    01040 - LA/LH BRKR, SW, MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901339397
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    17.969999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    I-Line Combo Panelboard (Version 1.0)
    Date 1/23/19
    Size 2 MB
    Legacy Thermal-Magnetic / Magnetic Only Molded Case Circuit Breakers (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers User Guide (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    CIRCUIT BREAKER Moulded Case Type (Version 1.0)
    CIRCUIT BREAKERS-Accessories (Version 1.0)
    Date 5/15/19
    Size 120.2 KB
    CIRCUIT BREAKERS, MOLDED CASE AND CIRCUIT BREAKER ENCLOSURE (Version 1.0)
    UL_Certificate_E85161_marine_breakers (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/22/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/22/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.