USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact L-Frame Molded Case Circuit Breakers
Schneider Eletric LGP36400U31X Picture

LGP36400U31X

Schneider Eletric LGP36400U31X Picture
LGP36400U31X

PowerPact L Circuit Breaker,Micrologic3.3,400A,3P,600V,18kA

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    5,081.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact L
    Trip Unit Type
    Electronic, standard, Micrologic 3.3, LI
    Interrupt Code
    G
    Complementary
    protection technology
    Current limiter
    Line Rated Current
    400 A
    Number of Poles
    3P
    Interrupt Rating
    18 kA 600 V AC
    35 kA 480 V AC
    65 kA 240 V AC
    Voltage Rating
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Terminal nut line
    Lugs load
    Wire Size
    AWG 2/0...500 kcmil aluminium/copper)2
    Terminal Type
    AL600LS52K3
    height
    287.02 mm (11.3 in)
    width
    139.70 mm (5.5 in)
    depth
    167.89 mm (6.61 in)
    tightening torque
    38.94…442.54 lbf.in (4.4…50 N.m) 0.11…0.37 in² (70…240 mm²) AWG 2/0...500 kcmil)
    Environment
    product certifications
    CE
    UL listed
    CCC
    IEC
    NMX
    CSA
    Ordering and shipping details
    Category
    01116 - L ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    GTIN
    00785901639824
    Package weight(Lbs)
    6.80 kg (15 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    User guide
    Date
    Size
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units—User Guide (Version 1.0)
    Micrologic™ 0, 1, 2, and 3 Trip Units (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    PowerPact with Micrologic Brochure (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Powerpact L with siffix LD, LG, LJ, LL OR NLD, NLG, NLJ, NLL, 250A, 400A, 630A (Version 1.0)
    Recognition for BV Mode II Scheme (Version 1.0)
    Date 11/26/14
    Size 949.4 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerPact™ L-Frame Electronic Trip Circuit Breaker Installation (Version 05)
    End of Life Information
    Date
    Size
    Add to My Documents
    PowerPact L - EoLi (Version 1.0)
    Date 7/18/14
    Size 199.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /