USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

WIREWAY 4 x 4 RAINTIGHT - 1 FT LG

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    99.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Straight length
    Range
    SQUARE-Duct
    Length
    1 ft
    Cross Section
    4 x 4 in
    Enclosure Rating
    NEMA 3R male
    Enclosure Material
    Steel 16 gauge without knock-outs
    Finish
    Polyester powder grey ANSI 49
    Cover Type
    Drip shield cover
    Certifications
    UL listed
    Ordering and shipping details
    Category
    01423 - LDRB WIREWAY, NEMA 3R
    Discount Schedule
    PE9
    GTIN
    00785901201175
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.5499999999999998
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Square-Duct Wireways (Version 1.0)
    Date 2/14/18
    Size 2.9 MB
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.