USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

WIREWAY 10" to 8" N1 Paint - Reducer

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    100.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Reducer
    Range
    SQUARE-Duct
    For Use With
    LDB & LDGB wireway 10 x 10 in
    Ordering and shipping details
    Category
    01421 - LDB WIREWAY, NEMA 1
    Discount Schedule
    PE9
    GTIN
    00785901094470
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Square-Duct Wireways (Version 1.0)
    Date 2/14/18
    Size 2.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.