USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LC3D80E7 Picture
Discontinued

Schneider Eletric LC3D80E7 Picture
Discontinued

TeSys D - star delta starter - 3 x 3P (3 NO) - 80 A - 48 V AC coil

Show more characteristics >
LC3D80E7  has not been replaced. Please contact your customer care center for more information.
  • Price
    4,058.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Star delta starter
    device short name
    LC3D
    contactor application
    Motor control
    utilisation category
    AC-3
    device presentation
    Pre-wired
    poles description
    3 x 3P
    power pole contact composition
    3 x 3 NO
    System Voltage
    <= 690 V AC 25...400 Hz power circuit
    [Ie] rated operational current
    80 A (<= 140 °F (60 °C)) AC AC-3for power circuitat <= 440 V
    motor power kW
    37 kWat 220/230 V AC 50/60 Hz
    75 kW at 380/400 V AC 50/60 Hz
    75 kW at 415 V AC 50/60 Hz
    75 kW at 440 V AC 50/60 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    48 V
    auxiliary contact composition
    1 NC KM2 line contactor
    1 NO KM3 delta contactor
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ui] rated insulation voltage
    600 V certifications CSA power circuit
    600 V certifications UL power circuit
    600 V certifications CSA signalling circuit
    600 V certifications UL signalling circuit
    1000 V conforming to IEC 60947-4-1 power circuit
    1000 V conforming to IEC 60947-1 signalling circuit
    electrical durability
    10 Mcycles 80 A AC-3 <= 440 V
    mounting support
    Plate
    standards
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    Complementary
    connections - terminals
    Screw clamp terminals control circuit 1 0...0.01 in² (1...4 mm²) flexible without cable end
    Screw clamp terminals control circuit 2 0...0.01 in² (1...4 mm²) flexible without cable end
    Screw clamp terminals control circuit 2 0...0 in² (1...2.5 mm²) flexible with cable end
    Screw clamp terminals control circuit 1 0...0.01 in² (1...4 mm²) solid without cable end
    Screw clamp terminals control circuit 2 0...0.01 in² (1...4 mm²) solid without cable end
    Screw clamp terminals power circuit 1 0.01...0.08 in² (4...50 mm²) flexible without cable end
    Screw clamp terminals power circuit 2 0.01...0.04 in² (4...25 mm²) flexible without cable end
    Screw clamp terminals power circuit 1 0.01...0.08 in² (4...50 mm²) flexible with cable end
    Screw clamp terminals power circuit 2 0.01...0.02 in² (4...16 mm²) flexible with cable end
    Screw clamp terminals power circuit 1 0.01...0.08 in² (4...50 mm²) solid without cable end
    Screw clamp terminals power circuit 2 0.01...0.04 in² (4...25 mm²) solid without cable end
    Screw clamp terminalsfor control circuit 1 0...0 in² (1...2.5 mm²) flexible with cable end
    tightening torque
    15.04 lbf.in (1.7 N.m) control circuit screw clamp terminals flat Ø 6 mm
    15.04 lbf.in (1.7 N.m) control circuit screw clamp terminals Philips No 2
    79.65 lbf.in (9 N.m) power circuit screw clamp terminals flat Ø 6...8 mm
    mechanical durability
    4 Mcycles
    operating rate
    30 cyc/h at <= 140 °F (60 °C)
    starting time
    30 s
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc at 131 °F (55 °C) drop-out 50/60 Hz
    0.8...1.1 Uc at 131 °F (55 °C) operational 50 Hz
    0.85...1.1 Uc at 131 °F (55 °C) operational 60 Hz
    inrush power in VA
    140 VAat 68 °F (20 °C) 0.75 60 Hz
    160 VAat 68 °F (20 °C) 0.75 50 Hz
    hold-in power consumption in VA
    13 VAat 68 °F (20 °C) 0.3 60 Hz
    15 VAat 68 °F (20 °C) 0.3 50 Hz
    heat dissipation
    4...5 W at 50/60 Hz
    auxiliary contacts type
    Mechanically linked conforming to IEC 60947-5-1 3 x 1 NO + 1 NC
    Mirror contact conforming to IEC 60947-4-1 3 x 1 NC
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    For signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on energisation between NC and NO contact
    1.5 ms on de-energisation between NC and NO contact
    width
    12.24 in (311 mm)
    height
    5.63 in (143 mm)
    depth
    7.2 in (183 mm)
    product weight
    11.46 lb(US) (5.2 kg)
    Environment
    insulation resistance
    > 10 MOhm signalling circuit
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without derating
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Shocks contactor open 8 Gn for 11 ms
    Vibrations contactor closed 3 Gn, 5...300 Hz
    Shocks contactor closed 10 Gn for 11 ms
    Ordering and shipping details
    Category
    18401 - WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13.92
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter A2 - open, pre-cabled motor starters (Version 6.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    +4 mm with sealing cover


  • Connections and Schema

    Wiring



    (1)
    Recommended cabling for reversal of motor rotation (standard motor, viewed from shaft end).
    (2)
    Remote control.

    NOTE: LC3 D09A to D18A: Mechanical interlock between KM3 and KM1.