USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LC2D25LE7 Picture
Discontinued

LC2D25LE7

Schneider Eletric LC2D25LE7 Picture
Discontinued
LC2D25LE7

TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 208 V AC coil

Show more characteristics
LC2D25LE7LC2D25LE7  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    374.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    25 A 140 °F (60 °C)) <= 440 V AC AC-3 power circuit
    40 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    motor power kW
    5.5 kW 220...230 V AC 50 Hz
    11 kW 380...400 V AC 50 Hz
    11 kW 415...440 V AC 50 Hz
    15 kW 500 V AC 50 Hz
    15 kW 660...690 V AC 50 Hz
    motor power HP (UL / CSA)
    3 hp 230/240 V AC 60 Hz 1 phase
    5 hp 200/208 V AC 60 Hz 3 phases
    2 hp 115 V AC 60 Hz 1 phase
    7.5 hp 230/240 V AC 60 Hz 3 phases
    15 hp 460/480 V AC 60 Hz 3 phases
    20 hp 575/600 V AC 60 Hz 3 phases
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    208 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A 140 °F (60 °C) signalling circuit
    40 A 140 °F (60 °C) power circuit
    Irms rated making capacity
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    450 A 440 V power circuit IEC 60947
    rated breaking capacity
    450 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    50 A 104 °F (40 °C) - 10 min power circuit
    120 A 104 °F (40 °C) - 1 min power circuit
    240 A 104 °F (40 °C) - 10 s power circuit
    380 A 104 °F (40 °C) - 1 s power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    63 A gG <= 690 V type 1 power circuit
    40 A gG <= 690 V type 2 power circuit
    average impedance
    2 mOhm - Ith 40 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    1.65 Mcycles 25 A AC-3 <= 440 V
    1.4 Mcycles 40 A AC-1 <= 440 V
    power dissipation per pole
    1.25 W AC-3
    3.2 W AC-1
    safety cover
    With
    interlocking type
    Mechanical
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    GL
    GOST
    RINA
    LROS (Lloyds register of shipping)
    CCC
    DNV
    CSA
    UL
    connections - terminals
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (2.5…10 mm²)flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.02 in² (2.5…10 mm²)flexible without cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (1…10 mm²)flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1.5…6 mm²)flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (1.5…10 mm²)solid without cable end
    Power circuit screw clamp terminals 2 0.00…0.02 in² (2.5…10 mm²)solid without cable end
    tightening torque
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
    Power circuit 22.13 lbf.in (2.5 N.m) screw clamp terminals flat Ø 6 mm
    Power circuit 22.13 lbf.in (2.5 N.m) screw clamp terminals Philips No 2
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc AC 50/60 Hz 140 °F (60 °C))
    Operational 0.8...1.1 Uc AC 50 Hz 140 °F (60 °C))
    Operational 0.85...1.1 Uc AC 60 Hz 140 °F (60 °C))
    inrush power in VA
    70 VA 60 Hz 0.75 68 °F (20 °C))
    70 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    7.5 VA 60 Hz 0.3 68 °F (20 °C))
    7 VA 50 Hz 0.3 68 °F (20 °C))
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open8 Gn for 11 ms
    height
    3.35 in (85 mm)
    width
    3.54 in (90 mm)
    depth
    3.62 in (92 mm)
    net weight
    1.74 lb(US) (0.787 kg)
    Ordering and shipping details
    Category
    22354 - CTR,TESYS D,OPEN,9-38A AC
    Discount Schedule
    I12
    GTIN
    03389118094437
    Package weight(Lbs)
    0.81 kg (1.79 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /