USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys D reversing contactor - 3P - <= 440 V - 18 A AC-3 - 100...250 V AC/DC coil

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    142.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D Green
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    System Voltage
    <= 690 V AC 25...400 Hz power circuit
    [Ie] rated operational current
    18 A (<= 140 °F (60 °C)) at <= 440 V AC AC-3 power circuit
    32 A (<= 140 °F (60 °C)) at <= 440 V AC AC-1 power circuit
    motor power kW
    7.5 kW at 380...400 V AC 50 Hz
    9 kW at 415 V AC 50 Hz
    9 kW at 440 V AC 50 Hz
    10 kW at 500 V AC 50 Hz
    10 kW at 660...690 V AC 50 Hz
    4 kW at 220...230 V AC 50 Hz
    motor power HP (UL / CSA)
    1 hp at 115 V AC 60 Hz 1 phase motors
    3 hp at 230/240 V AC 60 Hz 1 phase motors
    5 hp at 200/208 V AC 60 Hz 3 phases motors
    5 hp at 230/240 V AC 60 Hz 3 phases motors
    10 hp at 460/480 V AC 60 Hz 3 phases motors
    15 hp at 575/600 V AC 60 Hz 3 phases motors
    control circuit type
    AC 50/60 Hz AC/DC electronic
    DC AC/DC electronic
    [Uc] control circuit voltage
    100...250 V DC
    100...250 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    32 A at <= 140 °F (60 °C) power circuit
    10 A at <= 140 °F (60 °C) signalling circuit
    Irms rated making capacity
    300 A at 440 V power circuit conforming to IEC 60947
    140 A AC signalling circuit conforming to IEC 60947-5-1
    250 A DC signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    300 A at 440 V power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    145 A <= 104 °F (40 °C) 10 s power circuit
    240 A <= 104 °F (40 °C) 1 s power circuit
    40 A <= 104 °F (40 °C) 10 min power circuit
    84 A <= 104 °F (40 °C) 1 min power circuit
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    associated fuse rating
    35 A gG at <= 690 V coordination type 2 power circuit
    50 A gG at <= 690 V coordination type 1 power circuit
    10 A gG signalling circuit conforming to IEC 60947-5-1
    average impedance
    2.5 mOhm at 50 Hz - Ith 32 A power circuit
    [Ui] rated insulation voltage
    690 V power circuit conforming to IEC 60947-4-1
    690 V signalling circuit conforming to IEC 60947-1
    electrical durability
    2.2 Mcycles 15 A AC-3 <= 440 V
    0.9 Mcycles 32 A AC-1 <= 440 V
    power dissipation per pole
    0.8 W AC-3
    2.5 W AC-1
    safety cover
    With
    interlocking type
    Mechanical
    mounting support
    Plate
    Rail
    standards
    EN/IEC 60947-4-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    EN/IEC 60947-5-1
    product certifications
    UL
    CSA
    CCC
    EAC
    KC
    LROS (Lloyds register of shipping)
    DNV-GL
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Power circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...6 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with cable end
    Power circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1.5...6 mm²) - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1.5...6 mm²) - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid
    Power circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1.5...6 mm²) - cable stiffness: solid
    Power circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1.5...6 mm²) - cable stiffness: solid
    tightening torque
    Power circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Power circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    Control circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    45...55 ms closing
    20...90 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    operating rate
    <= 3600 cyc/h at <= 140 °F (60 °C)
    Complementary
    coil technology
    Built-in bidirectional peak limiting
    control circuit voltage limits
    <= 0.1 Uc drop-out at 140 °F (60 °C)
    0.85...1.1 Uc operational at 140 °F (60 °C)
    inrush power in VA
    25 VA at 68 °F (20 °C) 50/60 Hz
    inrush power in W
    18 W at 68 °F (20 °C)
    hold-in power consumption in VA
    1.6 VA at 68 °F (20 °C) 50/60 Hz
    hold-in power consumption in W
    1.1 W at 68 °F (20 °C)
    heat dissipation
    1.1 W at 50/60 Hz
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -13...140 °F (-25...60 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    permissible ambient air temperature around the device
    -40...158 °F (-40...70 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    height
    3.03 in (77 mm)
    width
    3.54 in (90 mm)
    depth
    3.39 in (86 mm)
    product weight
    1.77 lb(US) (0.803 kg)
    colour
    Grey SE GREY 6
    Green SE GREEN 2
    Ordering and shipping details
    Category
    22356 - CTR,TESYS D,OPEN,9-65A AC/DC GREEN
    Discount Schedule
    I12
    GTIN
    003606480987922
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.77
    Returnability
    Y
    Country of origin
    GB
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1640  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    TeSys D Green - Catalogue (Version 1.0)
    Date 11/16/16
    Size 8.4 MB
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for LC2D18KUE: TeSys D reversing contactor-3P-AC3 440V 18A 100-250V ACDC coil (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LC2 D.. 9 to 38 A reversing contactors with screw clamp terminals - Instruction sheet (Version 07)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /