USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric LC2D115ED Picture
Discontinued

Schneider Eletric LC2D115ED Picture
Discontinued

TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 48 V DC coil

Show more characteristics >
LC2D115ED  has not been replaced. Please contact your customer care center for more information.
  • Price
    1,221.50 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    power pole contact composition
    3 NO
    System Voltage
    <= 300 V DC power circuit
    <= 1000 V AC 25...400 Hz power circuit
    [Ie] rated operational current
    200 A (<= 140 °F (60 °C)) at <= 440 V AC AC-1 power circuit
    115 A (<= 140 °F (60 °C)) at <= 440 V AC AC-3 power circuit
    motor power kW
    75 kW at 500 V AC 50 Hz
    30 kW at 220...230 V AC 50 Hz
    55 kW at 380...400 V AC 50 Hz
    59 kW at 415...440 V AC 50 Hz
    80 kW at 660...690 V AC 50 Hz
    65 kW at 1000 V AC 50 Hz
    motor power HP (UL / CSA)
    30 hp at 200/208 V AC 60 Hz for 3 phases motors
    40 hp at 230/240 V AC 60 Hz for 3 phases motors
    75 hp at 460/480 V AC 60 Hz for 3 phases motors
    100 hp at 575/600 V AC 60 Hz for 3 phases motors
    control circuit type
    DC standard
    [Uc] control circuit voltage
    48 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A at <= 140 °F (60 °C) power circuit
    Irms rated making capacity
    1260 A at 440 V power circuit conforming to IEC 60947
    140 A AC signalling circuit conforming to IEC 60947-5-1
    250 A DC signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1100 A at 440 V power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    1100 A <= 104 °F (40 °C) 1 s power circuit
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    250 A <= 104 °F (40 °C) 10 min power circuit
    550 A <= 104 °F (40 °C) 1 min power circuit
    950 A <= 104 °F (40 °C) 10 s power circuit
    associated fuse rating
    200 A gG at <= 690 V coordination type 2 power circuit
    250 A gG at <= 690 V coordination type 1 power circuit
    10 A gG signalling circuit conforming to IEC 60947-5-1
    average impedance
    0.6 mOhm at 50 Hz - Ith 200 A power circuit
    [Ui] rated insulation voltage
    1000 V power circuit conforming to IEC 60947-4-1
    600 V power circuit certifications CSA
    600 V power circuit certifications UL
    690 V signalling circuit conforming to IEC 60947-1
    600 V signalling circuit certifications CSA
    600 V signalling circuit certifications UL
    electrical durability
    0.95 Mcycles 115 A AC-3 <= 440 V
    0.8 Mcycles 200 A AC-1 <= 440 V
    power dissipation per pole
    24 W AC-1
    7.9 W AC-3
    safety cover
    With
    interlocking type
    Electrical
    Mechanical
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    CSA
    CCC
    EAC
    GL
    BV
    DNV
    RINA
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: solid - without cable end
    Power circuit: connector 1 cable(s) 0.02...0.19 in² (10...120 mm²) - cable stiffness: flexible - without cable end
    Power circuit: connector 2 cable(s) 0.02...0.08 in² (10...50 mm²) - cable stiffness: flexible - without cable end
    Power circuit: connector 1 cable(s) 0.02...0.19 in² (10...120 mm²) - cable stiffness: flexible - with cable end
    Power circuit: connector 2 cable(s) 0.02...0.08 in² (10...50 mm²) - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 0.02...0.19 in² (10...120 mm²) - cable stiffness: solid - without cable end
    Power circuit: connector 2 cable(s) 0.02...0.08 in² (10...50 mm²) - cable stiffness: solid - without cable end
    tightening torque
    Control circuit: 10.62 lbf.in (1.2 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 10.62 lbf.in (1.2 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit: 106.19 lbf.in (12 N.m) - on connector hexagonal 0.16 in (4 mm)
    operating time
    20...35 ms closing
    40...75 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    8000000 cycles
    operating rate
    <= 1200 cyc/h at <= 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.75...1.2 Uc operational at 131 °F (55 °C), DC
    0.15...0.4 Uc drop-out at 131 °F (55 °C), DC
    time constant
    25 ms
    inrush power in W
    270...365 W at 68 °F (20 °C)
    hold-in power consumption in W
    2.4...5.1 W at 68 °F (20 °C)
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    permissible ambient air temperature around the device
    -40...158 °F (-40...70 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor closed 15 Gn for 11 ms
    Shocks contactor open 6 Gn for 11 ms
    height
    6.22 in (158 mm)
    width
    10.47 in (266 mm)
    depth
    5.83 in (148 mm)
    product weight
    14 lb(US) (6.35 kg)
    Ordering and shipping details
    Category
    22354 - CTR,TESYS D,OPEN,9-38A AC
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    14.32
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    CAD
    Date
    Size
    Add to My Documents
    IEC Reversing Contactor, 115-150A, 3 Pole, D-Line (TESYS) (Version 1.2)
    IEC Reversing Contactor, 115-150A, 3 Pole, D-Line (Version 1.2)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D115-150, Czech Republic (Version 1.0)
    CB TeSys D - LC1D115-150 (Version 1.0)
    Date 11/10/17
    Size 263.8 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LC2D..3 9 to 32 A reversing contactors with spring terminals (Version 04)
    LC1/LC2 D115 D150 Contactors / Reversing contactors (Version 12)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    LC2 or 2 x LC1

    a

    c

    e1

    e2

    G

    D115 and D150

    266

    148

    56

    18

    242/256

    c, e1 and e2: including cabling.


  • Connections and Schema

    Wiring