USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LC26600AC Picture
Discontinued

View all I-Line Combo Panelboard

I-Line Combo Panelboard - LC26600AC

I-Line MCCB

Schneider Eletric LC26600AC Picture
Discontinued
View all I-Line Combo Panelboard
I-Line Combo Panelboard - LC26600AC
I-Line MCCB

FA/LA MOLDED CASE CIRCUIT BREAKER600V, 600A, 2P, 2PH

Show more characteristics >
LC26600AC  has not been replaced. Please contact your customer care center for more information.
  • Price
    8691.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    trip unit technology
    Magnetic
    breaking capacity code
    C
    Complementary
    Line Rated Current
    600 A
    poles description
    2P
    breaking capacity
    100 kA at 240 V AC
    System Voltage
    600 V AC
    mounting mode
    I-Line
    electrical connection
    Plug-in load
    AWG gauge
    AWG 4/0...500 kcmil (aluminium/copper) 2 cable(s)
    terminal identifier
    AL600LI5
    magnetic hold current
    1500 A
    magnetic tripping current
    3000 A
    phase connection
    AC
    protection technology
    High interrupting
    height
    11 in
    width
    6 in
    depth
    5.84 in
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    01044 - LC 600V CIRCUIT BREAKER
    Discount Schedule
    DE2
    GTIN
    00785901744016
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    27.41
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.