USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LC1SKGC200M7 Picture

View all TeSys SK Miniature Contactors

TeSys SK Miniature Contactors - LC1SKGC200M7

Mini contactors

Schneider Eletric LC1SKGC200M7 Picture
View all TeSys SK Miniature Contactors
TeSys SK Miniature Contactors - LC1SKGC200M7
Mini contactors

TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 5 A - 220 V AC coil

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    106.10 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys SK
    product or component type
    Mini contactor
    device short name
    LC1SKGC
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    poles description
    2P
    pole contact composition
    2 NO
    System Voltage
    690 V AC 50/60 Hz power circuit
    [Ie] rated operational current
    5 A at <= 400 V AC AC-3
    20 A (<= 122 °F (50 °C)) AC AC-1
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    20 A at <= 131 °F (55 °C) for power circuit
    Irms rated making capacity
    50 A AC conforming to NF C 63-110
    50 A AC conforming to IEC 60947
    rated breaking capacity
    40 A at <= 400 V conforming to NF C 63-110
    40 A at <= 400 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    40 A <= 131 °F (55 °C) power circuit
    associated fuse rating
    20 A gI at <= 440 V for power circuit
    average impedance
    4 mOhm at 50 Hz - Ith 20 A for power circuit
    [Ui] rated insulation voltage
    690 V for power circuit conforming to CSA C22.2 No 14
    690 V power circuit conforming to BS 5424
    690 V power circuit conforming to IEC 60947
    690 V for power circuit conforming to UL 508
    690 V for power circuit conforming to VDE 0110 group C
    mounting support
    Rail
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    cULus
    connections - terminals
    Connector 1 cable(s) 0...0.01 in² (1.5...6 mm²) - cable stiffness: solid
    Connector 2 cable(s) 0...0.01 in² (1.5...4 mm²) - cable stiffness: solid
    Connector 1 cable(s) 0...0.01 in² (0.5...6 mm²) - cable stiffness: flexible - without cable end
    Connector 2 cable(s) 0...0 in² (0.35...2.5 mm²) - cable stiffness: flexible - without cable end
    Connector 1 cable(s) 0...0.01 in² (0.35...6 mm²) - cable stiffness: flexible - with cable end
    Connector 2 cable(s) 0...0 in² (0.35...1.5 mm²) - cable stiffness: flexible - with cable end
    tightening torque
    Power circuit: 7.08 lbf.in (0.8 N.m) - on connector - with screwdriver pozidriv No 1
    operating time
    6...8 ms coil de-energisation and NO opening
    7...14 ms coil energisation and NO closing
    mechanical durability
    10 Mcycles
    operating rate
    1200 cyc/h
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc at <= 131 °F (55 °C) operational 50/60 Hz
    0.2...0.75 Uc at <= 131 °F (55 °C) drop-out 50/60 Hz
    inrush power in VA
    16 VA at 68 °F (20 °C) 50/60 Hz
    hold-in power consumption in VA
    4.2 VA at 68 °F (20 °C) 50/60 Hz
    heat dissipation
    1.4 W at 50/60 Hz
    Environment
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50015
    ambient air temperature for operation
    -4...122 °F (-20...50 °C)
    ambient air temperature for storage
    -58...158 °F (-50...70 °C)
    operating altitude
    6561.68 ft (2000 m) without derating in temperature
    height
    2.2 in (56 mm)
    width
    1.06 in (27 mm)
    depth
    2.19 in (55.5 mm)
    product weight
    0.29 lb(US) (0.132 kg)
    Ordering and shipping details
    Category
    22326 - CTR,K-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    003389110563047
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.26000000000000001
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Mini-contactors TeSys SK for use in modular panels, width 27 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.