USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys SK Miniature Contactors
Schneider Eletric LC1SK0600P7 Picture
Discontinued

LC1SK0600P7

Green premium brand logo
Schneider Eletric LC1SK0600P7 Picture
Discontinued
LC1SK0600P7
Green premium brand logo

TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 6 A - 230 V AC coil

Show more characteristics
LC1SK0600P7LC1SK0600P7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    120.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys SK
    product or component type
    Mini contactor
    device short name
    LC1SK
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-3
    power pole contact composition
    2P
    pole contact composition
    2 NO
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    [Ie] rated operational current
    6 A<= 440 V AC AC-3
    12 A 131 °F (55 °C)) AC AC-1
    motor power kW
    1.1 kW 220...230 V AC 50/60 Hz
    2.2 kW 380...415 V AC 50/60 Hz
    2.2 kW 660...690 V AC 50/60 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    12 A 131 °F (55 °C) power circuit
    Irms rated making capacity
    66 A 690 V AC IEC 60947
    66 A 690 V AC NF C 63-110
    rated breaking capacity
    52 A <= 400 V power circuit NF C 63-110
    52 A <= 400 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    50 A 131 °F (55 °C) power circuit
    associated fuse rating
    16 A gI <= 440 V power circuit IEC 60947
    average impedance
    4 mOhm - Ith 12 A 50 Hz
    [Ui] rated insulation voltage
    690 V IEC 60947
    690 V VDE 0110 group C
    690 V BS 5424
    690 V UL 508
    690 V CSA C22.2 No 14
    mounting support
    Rail
    standards
    VDE 0660
    IEC 60947
    BS 5424
    NF C 63-110
    product certifications
    CULus
    connections - terminals
    Power circuit connector 1 0.00…0.01 in² (0.35…6 mm²)flexible with cable end
    Power circuit connector 1 0.00…0.01 in² (0.5…6 mm²)flexible without cable end
    Power circuit connector 1 0.00…0.01 in² (1.5…6 mm²)solid
    Power circuit connector 2 0.00…0.00 in² (0.35…1.5 mm²)flexible with cable end
    Power circuit connector 2 0.00…0.00 in² (0.35…2.5 mm²)flexible without cable end
    Power circuit connector 2 0.00…0.01 in² (1.5…4 mm²)solid
    tightening torque
    7.08 lbf.in (0.8 N.m) connector pozidriv No 1
    operating time
    6...8 ms coil de-energisation and NO opening
    7...14 ms coil energisation and NO closing
    mechanical durability
    10 Mcycles
    maximum operating rate
    1200 cyc/h
    Complementary
    control circuit voltage limits
    Operational 0.85...1.1 Uc 122 °F (50 °C))
    Drop-out 0.2...0.75 Uc 122 °F (50 °C))
    inrush power in VA
    16 VA 68 °F (20 °C))
    hold-in power consumption in VA
    4.2 VA 68 °F (20 °C))
    heat dissipation
    1.4 W 50/60 Hz
    Environment
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TC IEC 60068
    TC DIN 50015
    ambient air temperature for operation
    -4…122 °F (-20…50 °C)
    ambient air temperature for storage
    -58…158 °F (-50…70 °C)
    operating altitude
    6561.68 ft (2000 m) without
    height
    2.20 in (56 mm)
    width
    1.06 in (27 mm)
    depth
    2.19 in (55.5 mm)
    net weight
    0.29 lb(US) (0.132 kg)
    Ordering and shipping details
    Category
    18400-WORLD SERVICE PARTS(CONTACTORS)
    Discount Schedule
    CP10
    GTIN
    03389110563894
    Package weight(Lbs)
    0.26 lb(US) (0.120 kg)
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: which is known to the State of California to cause Not determined harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    CAD
    Date
    Size
    Add to My Documents
    Mini-contactors TeSys SK for motor in category AC-1 (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LC1/LP1SK - CA2/CA3SK Mini contactors and auxiliary contactors (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /