Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LC1F2100G7 Picture
Discontinued

Range: TeSys F Contactors

Contactors

LC1F2100G7

Schneider Eletric LC1F2100G7 Picture
Discontinued
Range: TeSys F Contactors

Contactors

LC1F2100G7

TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 2100 A - coil 120 V AC

Show more characteristics >
LC1F2100G7  has not been replaced. Please contact your customer care center for more information.

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    System Voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    2100 A (<= 104 °F (40 °C)) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    120 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    2100 A at <= 104 °F (40 °C)
    rated breaking capacity
    3150 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    10000 A <= 104 °F (40 °C) 10 s
    7500 A <= 104 °F (40 °C) 30 s
    5500 A <= 104 °F (40 °C) 1 min
    4200 A <= 104 °F (40 °C) 3 min
    3000 A <= 104 °F (40 °C) 10 min
    associated fuse rating
    2000 A gG at <= 440 V
    average impedance
    0.1 mOhm at 50 Hz - Ith 2100 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    200 W AC-1
    mounting support
    Plate
    standards
    EN 60947-1
    EN 60947-4-1
    IEC 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    product certifications
    CCC
    CSA
    CB
    CETLus
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Power circuit : bar 4 x (100 x 5 mm)
    tightening torque
    Control circuit: 10.62 lbf.in (1.2 N.m)
    Power circuit: 513.27 lbf.in (58 N.m)
    control circuit voltage limits
    0.85...1.1 Uc at 131 °F (55 °C) operational 40...400 Hz
    0.3...0.5 Uc at 131 °F (55 °C) drop-out 40...400 Hz
    inrush power in VA
    2200 VA at 68 °F (20 °C) (cos ϕ 0.9) 40...400 Hz
    hold-in power consumption in VA
    36 VA at 68 °F (20 °C) (cos ϕ 0.9) 40...400 Hz
    heat dissipation
    36 W
    operating time
    40...75 ms closing
    100...170 ms opening
    operating rate
    600 cyc/h at <= 131 °F (55 °C)
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    23...104 °F (-5...40 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    permissible ambient air temperature around the device
    -40...140 °F (-40...60 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    mechanical robustness
    Vibrations resistance contactor open 2 Gn, 5...300 Hz
    Shocks resistance contactor closed 15 Gn for 11 ms
    Shocks resistance contactor open 6 Gn for 11 ms
    Vibrations resistance contactor closed 4 Gn, 5...300 Hz
    height
    13.07 in (332 mm)
    width
    17.24 in (438 mm)
    depth
    9.39 in (238.6 mm)
    product weight
    68.34 lb(US) (31 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    00785901941873
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    68.340000000000003
    Returnability
    N
    Country of origin
    CZ
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 1.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.