Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LC1F1700 Picture

Range: TeSys F Contactors

Contactors without coil

LC1F1700

Schneider Eletric LC1F1700 Picture
Range: TeSys F Contactors

Contactors without coil

LC1F1700

TeSys F contactor - 3P(3 NO) - AC-1 - <= 440 V 1700 A - without coil

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    9280.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    System Voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1700 A (<= 104 °F (40 °C)) at <= 440 V AC AC-1
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1700 A at <= 104 °F (40 °C)
    Irms rated making capacity
    2550 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    2550 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    7500 A <= 104 °F (40 °C) 30 s
    5500 A <= 104 °F (40 °C) 1 min
    4200 A <= 104 °F (40 °C) 3 min
    3000 A <= 104 °F (40 °C) 10 min
    10000 A <= 104 °F (40 °C) 10 s power circuit
    associated fuse rating
    1600 A gG at <= 440 V power circuit conforming to IEC 60947-4-1
    average impedance
    0.1 mOhm at 50 Hz - Ith 1700 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    200 W AC-1
    mounting support
    Plate
    standards
    IEC 60947-4-1
    IEC 60947-1
    EN 60947-1
    JIS C8201-4-1
    EN 60947-4-1
    product certifications
    CETLus
    CCC
    CB
    CSA
    connections - terminals
    Power circuit : bolted connection
    Power circuit : bar 3 x (100 x 5 mm)
    tightening torque
    Power circuit: 513.27 lbf.in (58 N.m)
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    23...104 °F (-5...40 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    permissible ambient air temperature around the device
    -40...140 °F (-40...60 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    mechanical robustness
    Vibrations resistance contactor open 2 Gn, 5...300 Hz
    Shocks resistance contactor closed 15 Gn for 11 ms
    Shocks resistance contactor open 6 Gn for 11 ms
    Vibrations resistance contactor closed 4 Gn, 5...300 Hz
    height
    13.07 in (332 mm)
    width
    17.24 in (438 mm)
    depth
    9.39 in (238.6 mm)
    product weight
    66.14 lb(US) (30 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    00785901654445
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    66
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/8/18
    Size 3.4 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    CAD
    Date
    Size
    Add to My Documents
    TeSys F 1400/1700/2100 contactor
    Date 6/25/18
    Size 661.8 KB
    Date 6/25/18
    Size 171.4 KB
    Contacteur TeSys F 1700, LC1F1700
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 1.3 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/21/18
    Size 15.5 MB
    Technical leaflet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.