Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LC1F150UD Picture
Discontinued

Range: TeSys F Contactors

Contactors

LC1F150UD

Schneider Eletric LC1F150UD Picture
Discontinued
Range: TeSys F Contactors

Contactors

LC1F150UD

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 250 A - coil 250 V DC

Show more characteristics >
LC1F150UD  has not been replaced. Please contact your customer care center for more information.
  • Price
    696.00 USD

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    System Voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    250 A (<= 40 °C) at <= 440 V AC-1
    150 A (<= 55 °C) at <= 440 V AC-3
    motor power kW
    40 kW at 220...230 V AC 50/60 Hz AC-3
    75 kW at 380...400 V AC 50/60 Hz AC-3
    90 kW at 500 V AC 50/60 Hz AC-3
    100 kW at 660...690 V AC 50/60 Hz AC-3
    22 kW at 400 V AC 50/60 Hz AC-4
    80 kW at 415 V AC 50/60 Hz AC-3
    80 kW at 440 V AC 50/60 Hz AC-3
    [Uc] control circuit voltage
    250 V DC
    coil type
    Standard
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    250 A at <= 104 °F (40 °C)
    rated breaking capacity
    1200 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1200 A <= 104 °F (40 °C) 10 s
    700 A <= 104 °F (40 °C) 30 s
    600 A <= 104 °F (40 °C) 1 min
    450 A <= 104 °F (40 °C) 3 min
    350 A <= 104 °F (40 °C) 10 min
    associated fuse rating
    160 A aM at <= 440 V
    250 A gG at <= 440 V
    average impedance
    0.35 mOhm at 50 Hz - Ith 250 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    22 W AC-1
    8 W AC-3
    mounting support
    Plate
    standards
    EN 60947-1
    EN 60947-4-1
    IEC 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    product certifications
    ABS
    BV
    CCC
    DNV
    LROS (Lloyds register of shipping)
    RINA
    RMRoS
    UL
    CB
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Power circuit: connector 1 cable(s) 0.19 in² (120 mm²)
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Power circuit: lugs-ring terminals 1 cable(s) 0.19 in² (120 mm²)
    Power circuit : bolted connection
    Power circuit : bar 2 x (25 x 3 mm)
    tightening torque
    Control circuit: 10.62 lbf.in (1.2 N.m)
    Power circuit: 159.29 lbf.in (18 N.m)
    control circuit voltage limits
    0.15...0.2 Uc at 131 °F (55 °C) drop-out
    0.85...1.1 Uc at 131 °F (55 °C) operational
    inrush power in W
    560 W at 68 °F (20 °C)
    hold-in power consumption in W
    4.5 W at 68 °F (20 °C)
    heat dissipation
    4.5 W
    operating time
    30...40 ms closing
    30...50 ms opening
    mechanical durability
    10 Mcycles
    operating rate
    2400 cyc/h at <= 131 °F (55 °C)
    Environment
    IP degree of protection
    IP2x front face with shrouds (ordered separately) conforming to IEC 60529
    IP2x front face with shrouds (ordered separately) conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    23...131 °F (-5...55 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    permissible ambient air temperature around the device
    -40...158 °F (-40...70 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    mechanical robustness
    Vibrations resistance contactor open 2 Gn, 5...300 Hz
    Vibrations resistance contactor closed 6 Gn, 5...300 Hz
    Shocks resistance contactor open 9 Gn for 11 ms
    Shocks resistance contactor closed 15 Gn for 11 ms
    height
    6.69 in (170 mm)
    width
    6.44 in (163.5 mm)
    depth
    6.73 in (171 mm)
    product weight
    7.56 lb(US) (3.43 kg)
    Ordering and shipping details
    Category
    22331 - CTR,F-LINE,DC,OPEN,NONREV
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    9.3599999999999994
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    CAD
    Date
    Size
    Add to My Documents
    IEC Contactor, 150A, 3 Pole, F-Line
    TeSys contactors For motor control in utilisation category AC-3
    Certificate
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/21/18
    Size 6.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.