USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LC1F1154 Picture

LC1F1154

Schneider Eletric LC1F1154 Picture
LC1F1154

TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - without coil

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    552.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    200 A 104 °F (40 °C)) <= 440 V AC-1
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A 104 °F (40 °C)
    Irms rated making capacity
    1150 A IEC 60947-4-1
    rated breaking capacity
    920 A IEC 60947-4-1
    [Icw] rated short-time withstand current
    1100 A 104 °F (40 °C) - 10 s
    640 A 104 °F (40 °C) - 30 s
    520 A 104 °F (40 °C) - 1 min
    400 A 104 °F (40 °C) - 3 min
    320 A 104 °F (40 °C) - 10 min
    associated fuse rating
    200 A gG <= 440 V
    average impedance
    0.37 mOhm - Ith 200 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60947-4-1
    1500 V VDE 0110 group C
    power dissipation per pole
    15 W AC-1
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    JIS C8201-4-1
    EN 60947-1
    IEC 60947-1
    product certifications
    CB
    UL
    RINA
    DNV
    LROS (Lloyds register of shipping)
    RMRoS
    CSA
    ABS
    BV
    connections - terminals
    Power circuit lugs-ring terminals 1 0.15 in² (95 mm²)
    Power circuit connector 1 0.15 in² (95 mm²)
    Power circuit bar 2 20 x 3 mm
    Power circuit bolted connection
    tightening torque
    Power circuit 88.51 lbf.in (10 N.m)
    Environment
    IP degree of protection
    IP2x front face with shrouds IEC 60529
    IP2x front face with shrouds VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    23…131 °F (-5…55 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C)
    operating altitude
    9842.52 ft (3000 m) without
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed6 Gn, 5...300 Hz
    Shocks contactor open9 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed15 Gn for 1/2 sine wave (11 ms)
    height
    6.38 in (162 mm)
    width
    7.89 in (200.5 mm)
    depth
    6.73 in (171 mm)
    net weight
    8.44 lb(US) (3.83 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    00785901156123
    Package weight(Lbs)
    4.18 kg (9.21 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Danish
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Korean
    • Russian
    • Lithuanian
    • Czech
    • Italian
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Dutch
    • Norwegian
    • Turkish
    • Kazakh
    • Portuguese
    • Macedonian
    • Greek
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Bulgarian
    • Estonian
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    NSX100/160/250 4P; Compact circuit breaker (Version 1.0)
    TeSys F 1154 contactor (Version 1.0)
    Date 2/9/17
    Size 344.5 KB
    Date 2/9/17
    Size 852.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LC1 F115...F1250 Contactors (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /