USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LC1D40008G7 Picture
Discontinued

LC1D40008G7

Schneider Eletric LC1D40008G7 Picture
Discontinued
LC1D40008G7

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 <= 440 V 60 A 120 V AC 50/60 Hz coil

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    296.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

LC1D40008G7 is replaced by:
Product
Qty
LC1D40008G6
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    60 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    60 A 140 °F (60 °C) power circuit
    Irms rated making capacity
    800 A 440 V power circuit IEC 60947
    rated breaking capacity
    800 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    320 A 104 °F (40 °C) - 10 s power circuit
    720 A 104 °F (40 °C) - 1 s power circuit
    72 A 104 °F (40 °C) - 10 min power circuit
    165 A 104 °F (40 °C) - 1 min power circuit
    associated fuse rating
    80 A gG <= 690 V type 1 power circuit
    80 A gG <= 690 V type 2 power circuit
    average impedance
    1.5 mOhm - Ith 60 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Power circuit 690 V IEC 60947-4-1
    electrical durability
    1.4 Mcycles 60 A AC-1 <= 440 V
    power dissipation per pole
    5.4 W AC-1
    safety cover
    Without
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CSA
    GL
    BV
    UL
    GOST
    CCC
    LROS (Lloyds register of shipping)
    RINA
    DNV
    connections - terminals
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    Power circuit screw clamp terminals 1 0.00…0.05 in² (1…35 mm²)flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.04 in² (1…25 mm²)flexible without cable end
    Power circuit screw clamp terminals 1 0.00…0.05 in² (1…35 mm²)flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.04 in² (1…25 mm²)flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.05 in² (1…35 mm²)solid without cable end
    Power circuit screw clamp terminals 2 0.00…0.04 in² (1…25 mm²)solid without cable end
    tightening torque
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
    Power circuit 70.81 lbf.in (8 N.m) screw clamp terminals 0.04…0.05 in² (25…35 mm²) hexagonal 0.16 in (4 mm)
    Power circuit 44.25 lbf.in (5 N.m) screw clamp terminals 0.00…0.04 in² (1…25 mm²) hexagonal 0.16 in (4 mm)
    operating time
    4...19 ms opening
    12...26 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc AC 50/60 Hz 140 °F (60 °C))
    Operational 0.8...1.1 Uc AC 50 Hz 140 °F (60 °C))
    Operational 0.85...1.1 Uc AC 60 Hz 140 °F (60 °C))
    inrush power in VA
    140 VA 60 Hz 0.75 68 °F (20 °C))
    160 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    13 VA 60 Hz 0.3 68 °F (20 °C))
    15 VA 50 Hz 0.3 68 °F (20 °C))
    heat dissipation
    4…5 W 50/60 Hz
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open10 Gn for 11 ms
    height
    5.00 in (127 mm)
    width
    3.35 in (85 mm)
    depth
    4.92 in (125 mm)
    net weight
    3.17 lb(US) (1.44 kg)
    Ordering and shipping details
    Category
    22357 - CTR,TESYS D,OPEN,40-65A AC
    Discount Schedule
    I12
    GTIN
    03389110265422
    Package weight(Lbs)
    1.50 kg (3.3 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    TeSys D - Contactor - LC1D4000/LC1D6500 - 4P-AC coil (Version 1.0)
    CONTACTOR (Version 1.0)
    Date 8/14/13
    Size 646.3 KB
    Date 8/14/13
    Size 288.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D40-65, Czech Republic (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /