USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 277 V AC coil

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    94.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    System Voltage
    <= 300 V DC power circuit
    <= 690 V AC 25...400 Hz power circuit
    [Ie] rated operational current
    25 A (<= 140 °F (60 °C)) at <= 440 V AC AC-1 power circuit
    9 A (<= 140 °F (60 °C)) at <= 440 V AC AC-3 power circuit
    motor power kW
    2.2 kW at 400 V AC 50/60 Hz AC-4
    2.2 kW at 220...230 V AC 50/60 Hz AC-3
    4 kW at 380...400 V AC 50/60 Hz AC-3
    5.5 kW at 500 V AC 50/60 Hz AC-3
    5.5 kW at 660...690 V AC 50/60 Hz AC-3
    4 kW at 415...440 V AC 50/60 Hz AC-3
    motor power HP (UL / CSA)
    0.33 hp at 115 V AC 50/60 Hz 1 phase motors
    1 hp at 230/240 V AC 50/60 Hz 1 phase motors
    2 hp at 200/208 V AC 50/60 Hz 3 phases motors
    2 hp at 230/240 V AC 50/60 Hz 3 phases motors
    5 hp at 460/480 V AC 50/60 Hz 3 phases motors
    7.5 hp at 575/600 V AC 50/60 Hz 3 phases motors
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    277 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    25 A at <= 140 °F (60 °C) power circuit
    10 A at <= 140 °F (60 °C) signalling circuit
    Irms rated making capacity
    250 A at 440 V power circuit conforming to IEC 60947
    140 A AC signalling circuit conforming to IEC 60947-5-1
    250 A DC signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    250 A at 440 V power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    105 A <= 104 °F (40 °C) 10 s power circuit
    210 A <= 104 °F (40 °C) 1 s power circuit
    30 A <= 104 °F (40 °C) 10 min power circuit
    61 A <= 104 °F (40 °C) 1 min power circuit
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    associated fuse rating
    20 A gG at <= 690 V coordination type 2 power circuit
    25 A gG at <= 690 V coordination type 1 power circuit
    10 A gG signalling circuit conforming to IEC 60947-5-1
    average impedance
    2.5 mOhm at 50 Hz - Ith 25 A power circuit
    [Ui] rated insulation voltage
    600 V power circuit certifications CSA
    600 V power circuit certifications UL
    690 V power circuit conforming to IEC 60947-4-1
    690 V signalling circuit conforming to IEC 60947-1
    600 V signalling circuit certifications CSA
    600 V signalling circuit certifications UL
    electrical durability
    0.6 Mcycles 25 A AC-1 at Ue <= 440 V
    2 Mcycles 9 A AC-3 at Ue <= 440 V
    power dissipation per pole
    0.2 W AC-3
    1.56 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    GOST
    LROS (Lloyds register of shipping)
    RINA
    UL
    connections - terminals
    Control circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Power circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - with cable end
    Control circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Control circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Power circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: flexible - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0...0 in² (1...2.5 mm²) - cable stiffness: flexible - with cable end
    Power circuit: screw clamp terminals 1 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    Power circuit: screw clamp terminals 2 cable(s) 0...0.01 in² (1...4 mm²) - cable stiffness: solid - without cable end
    tightening torque
    Power circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Power circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    Control circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit: 15.04 lbf.in (1.7 N.m) - on screw clamp terminals - with screwdriver Philips No 2
    operating time
    4...19 ms opening
    12...22 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    operating rate
    3600 cyc/h at <= 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc drop-out at 140 °F (60 °C), AC 50/60 Hz
    0.8...1.1 Uc operational at 140 °F (60 °C), AC 50 Hz
    0.85...1.1 Uc operational at 140 °F (60 °C), AC 60 Hz
    inrush power in VA
    70 VA at 68 °F (20 °C) (cos ϕ 0.75) 60 Hz
    70 VA at 68 °F (20 °C) (cos ϕ 0.75) 50 Hz
    hold-in power consumption in VA
    7.5 VA at 68 °F (20 °C) (cos ϕ 0.3) 60 Hz
    7 VA at 68 °F (20 °C) (cos ϕ 0.3) 50 Hz
    heat dissipation
    2...3 W at 50/60 Hz
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on energisation between NC and NO contact
    1.5 ms on de-energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23...140 °F (-5...60 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    permissible ambient air temperature around the device
    -40...158 °F (-40...70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without derating
    fire resistance
    1562 °F (850 °C) conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    height
    3.03 in (77 mm)
    width
    1.77 in (45 mm)
    depth
    3.39 in (86 mm)
    product weight
    0.71 lb(US) (0.32 kg)
    Ordering and shipping details
    Category
    22345 - CTR,D-LINE,OPEN,NONREV-NEW
    Discount Schedule
    I12
    GTIN
    00785901630746
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for LC1D09W7: Contactor (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate TeSys D - S1-3P Indonesia (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Version 09)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.