USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric LC11212 Picture

LC11212

Schneider Eletric LC11212 Picture
LC11212

125 to 250VAC LC AUXILIARY SWITCH 1A/1B

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    312.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Auxiliary contact
    breaking capacity code
    LC
    Complementary
    rated voltage
    125…250 V AC
    contacts type and composition
    1 NO + 1 NC
    marking
    A
    B
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00985 - FIA FOR ALL BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901079613
    Package weight(Lbs)
    0.12 kg (0.26 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Walking Beam Mechanical Interlock (Version 1)
    Date 10/12/07
    Size 166.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /