USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LB6LD03M53 Picture

View all TeSys Integral 18, 32, 63

TeSys Integral 18, 32, 63 - LB6LD03M53

Protection modules

Schneider Eletric LB6LD03M53 Picture
View all TeSys Integral 18, 32, 63
TeSys Integral 18, 32, 63 - LB6LD03M53
Protection modules

TeSys integral - protection module - AC-43 - magnetic - 190...380 A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    248.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LB6LD
    product or component type
    Protection module
    range compatibility
    TeSys Integral contactor breaker
    poles description
    3P
    utilisation category
    AC-43
    System Voltage
    690 V AC
    magnetic tripping current
    190...380 A
    trip unit technology
    Magnetic
    protection type
    Phase imbalance
    Complementary
    motor power kW
    15 kW at 400...415 V AC 50/60 Hz
    15 kW at 440 V AC 50/60 Hz
    22 kW at 600...690 V AC 50/60 Hz
    7.5 kW at 220...240 V AC 50/60 Hz
    18.5 kW at 480...525 V AC 50/60 Hz
    product weight
    1.72 lb(US) (0.78 kg)
    Environment
    standards
    NF C 63-650
    protective treatment
    TH
    IP degree of protection
    IP20 B conforming to IEC 60144
    IP20 B conforming to IEC 60529
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    Ordering and shipping details
    Category
    22384 - STARTERS,INTEGRAL,ACCESS
    Discount Schedule
    I11
    GTIN
    003389110168587
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.3599999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Add-on\Protection module
    Date 8/18/16
    Size 4.5 KB
    Date 8/18/16
    Size 57.9 KB
    Date 8/18/16
    Size 82.6 KB
    Date 8/18/16
    Size 9.4 KB
    Add-on\Protection module
    Date 9/27/11
    Size 1.8 KB
    Date 9/27/11
    Size 42.6 KB
    Date 9/27/11
    Size 40.4 KB
    Date 9/27/11
    Size 2.7 KB
    Integral 63 protection module
    Date 7/17/18
    Size 323.6 KB
    Date 7/17/18
    Size 440.9 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 12/18/17
    Size 200.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.