Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LB1LD03M53 Picture
Discontinued

Range: TeSys Integral 18, 32, 63

Protection modules

LB1LD03M53

Schneider Eletric LB1LD03M53 Picture
Discontinued
Range: TeSys Integral 18, 32, 63

Protection modules

LB1LD03M53

TeSys integral - protection module - AC-43 - thermal-magnetic - 23...32 A

Show more characteristics >
LB1LD03M53  has not been replaced. Please contact your customer care center for more information.
  • Price
    248.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LB1LD
    product or component type
    Protection module
    range compatibility
    TeSys Integral contactor breaker
    poles description
    3P
    utilisation category
    AC-43
    System Voltage
    690 V AC
    thermal protection adjustment range
    23...32 A
    magnetic tripping current
    190...380 A
    trip unit technology
    Thermal-magnetic
    protection type
    Phase imbalance
    thermal overload class
    Class 20
    Complementary
    motor power kW
    15 kW at 400...415 V AC 50/60 Hz
    15 kW at 440 V AC 50/60 Hz
    22 kW at 600...690 V AC 50/60 Hz
    7.5 kW at 220...240 V AC 50/60 Hz
    18.5 kW at 480...525 V AC 50/60 Hz
    product weight
    1.72 lb(US) (0.78 kg)
    Environment
    standards
    NF C 63-650
    protective treatment
    TH
    IP degree of protection
    IP20 B conforming to IEC 60144
    IP20 B conforming to IEC 60529
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    Ordering and shipping details
    Category
    22384 - STARTERS,INTEGRAL,ACCESS
    Discount Schedule
    I11
    GTIN
    00785901257394
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.3199999999999998
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Add-on\Protection module
    Date 8/18/16
    Size 4.5 KB
    Date 8/18/16
    Size 57.9 KB
    Date 8/18/16
    Size 82.6 KB
    Date 8/18/16
    Size 9.4 KB
    Add-on\Protection module
    Date 9/27/11
    Size 1.8 KB
    Date 9/27/11
    Size 42.6 KB
    Date 9/27/11
    Size 40.4 KB
    Date 9/27/11
    Size 2.7 KB
    Integral 63 protection module
    Date 7/17/18
    Size 323.6 KB
    Date 7/17/18
    Size 440.9 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 12/18/17
    Size 200.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.