USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LAZR90F Picture

View all TeSys D Contactors

TeSys D Contactors - LAZR90F

Add-on blocks

Schneider Eletric LAZR90F Picture
View all TeSys D Contactors
TeSys D Contactors - LAZR90F
Add-on blocks

TeSys D & F - capacitive delayed opening devices - 110....127 V - 50/60 Hz

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    104.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Capacitive delayed opening devices
    device short name
    LAZR
    product compatibility
    LC1D09...D80
    LC1F115...F630
    [Us] rated supply voltage
    110...127 V AC
    Complementary
    [Uc] control circuit voltage
    155 V DC
    174 V DC
    time delay range
    0.4...5 s
    height
    3.03 in (77 mm)
    width
    2.17 in (55 mm)
    depth
    4.49 in (114 mm)
    product weight
    0.47 lb(US) (0.215 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    003389110298413
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.41000000000000003
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.