USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric LAL362502307 Picture

LAL362502307

Green premium brand logo Product Logo
Schneider Eletric LAL362502307 Picture
LAL362502307
Green premium brand logo Product Logo

FA/LA MOLDED CASE CIRCUIT BREAKER 600V,250A,3P,AUX SW,SHUNT TRIP,PADLKG HANDLE

Show more characteristics
  • Price*
    6,824.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    Trip Unit Type
    Thermal-magnetic
    Options
    Auxiliary switch 1 NO + 1 NC
    Shunt trip 120/208/240 V AC
    Padlocking handle
    Complementary
    Line Rated Current
    250 A
    Number of Poles
    3P
    Interrupt Rating
    42 kA 240 V AC
    30 kA 480 V AC
    22 kA 600 V AC
    10 kA 125 V DC
    10 kA 250 V DC
    [Ue] rated operational voltage
    600 V AC
    250 V DC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 1...600 kcmil aluminium/copper)1
    AWG 1...250 kcmil aluminium/copper)2
    Terminal Type
    AL400LA
    magnetic hold current
    1250 A
    magnetic tripping current
    2500 A
    height
    279.40 mm (11 in)
    width
    152.40 mm (6 in)
    depth
    148.34 mm (5.84 in)
    tightening torque
    115.06 lbf.in (13 N.m) 0.07…0.47 in² (42…304 mm²) AWG 1...600 kcmil)
    115.06 lbf.in (13 N.m) 0.07…0.20 in² (42…127 mm²) AWG 1...250 kcmil)
    Environment
    product certifications
    UL listed
    CSA
    IEC
    Ordering and shipping details
    Category
    00935-LAL/LHL BRKR, SW, MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901310464
    Package weight(Lbs)
    16.77 lb(US) (7.605 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    User guide
    Date
    Size
    Add to My Documents
    LA, LAMC, LH, LHMC, SLA and Q4 Circuit Breakers User Guide (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Classes 660 and 735 Thermal-Magnetic Molded Case Circuit Breakers (Version 1.0)
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /