Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LAL34200MC Picture
Discontinued

Schneider Eletric LAL34200MC Picture
Discontinued

MOLDED CASE CIRCUIT BREAKER 480V 200A

Show more characteristics >
LAL34200MC  has not been replaced. Please contact your customer care center for more information.
  • Price
    4962.00 USD
Add to My Products Remove from My Products

  • Ordering and shipping details
    Category
    01041 - MISSION CRITICAL CIRCUIT BREAKER
    Discount Schedule
    DE2
    GTIN
    00785901651956
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15.800000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 11: Obsolescent and Obsolete Circuit Breakers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.