Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

FA/LA MOLDED CASE CIRCUIT BREAKER 600V, 200A, 2P, MECH INTERLOCK

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4053.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    Trip Unit Type
    Thermal-magnetic
    Options
    Mechanical interlock
    Complementary
    Line Rated Current
    200 A
    Number of Poles
    2P
    Interrupt Rating
    42 kA at 240 V AC
    30 kA at 480 V AC
    22 kA at 600 V AC
    10 kA at 125 V DC
    10 kA at 250 V DC
    System Voltage
    250 V DC
    600 V AC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Gauge
    AWG 1...600 kcmil (aluminium/copper) 1 cable(s)
    AWG 1...250 kcmil (aluminium/copper) 2 cable(s)
    Terminal Type
    AL400LA
    magnetic hold current
    1000 A
    magnetic tripping current
    2000 A
    height
    11 in
    width
    6 in
    depth
    5.84 in
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    00935 - LAL/LHL BRKR, SW, MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901825869
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15.66
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/7/18
    Size 18.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.