Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LADN319 Picture

Range: TeSys D Contactors

Add-on blocks

LADN319

Schneider Eletric LADN319 Picture
Range: TeSys D Contactors

Add-on blocks

LADN319

TeSys D - auxiliary contact block - 3 NO + 1 NC - Faston terminals

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    41.50 USD
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys D
    TeSys D control relay
    range
    TeSys
    device short name
    LADN
    product or component type
    Auxiliary contact block
    range compatibility
    TeSys D CR1F contactor
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    3 NO + 1 NC
    connections - terminals
    Faston terminals
    Complementary
    mounting location
    Front
    [Ui] rated insulation voltage
    690 V - conforming to IEC 60947-5-1
    600 V - certifications CSA
    600 V - certifications UL
    System Voltage
    690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A at <= 140 °F (60 °C)
    Irms rated making capacity
    140 A AC
    250 A DC
    permissible short-time rating
    100 A at 60 °C 1 s
    120 A at 60 °C 500 ms
    140 A at 60 °C 100 ms
    protection type
    GG fuse <= 10 A rating according to operational current for Ue <= 690 V
    associated fuse rating
    10 A gG IEC 60947-5-1
    mechanical durability
    30 Mcycles
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    non-overlap time
    1.5 ms on de-energisation (no overlap between NC and NO contact)
    1.5 ms on energisation (no overlap between NC and NO contact)
    overlap time
    1.5 ms
    insulation resistance
    > 10 MOhm
    product weight
    0.11 lb(US) (0.05 kg)
    Environment
    environmental characteristic
    Normal environment
    standards
    VDE 0660
    EN 60947-5-1
    NF C 63-140
    BS 4794
    IEC 60947-5-1
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    operating altitude
    9842.52 ft (3000 m) without derating in temperature
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.14000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    CONTACTS BLOCK
    Date 12/19/17
    Size 999.3 KB
    Date 12/19/17
    Size 496.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.