USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LADN026 Picture

LADN026

Schneider Eletric LADN026 Picture
LADN026

TeSys D - auxiliary contact block - 2 NC - lugs-ring terminals

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    20.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys D
    TeSys D control relay
    TeSys F
    range
    TeSys
    product or component type
    Auxiliary contact block
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    2 NC
    connections - terminals
    lugs-ring terminals
    Complementary
    mounting location
    Front
    [Ui] rated insulation voltage
    600 V UL
    690 V IEC 60947-5-1
    600 V CSA
    [Ue] rated operational voltage
    690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A 140 °F (60 °C)
    Irms rated making capacity
    140 A AC
    250 A DC
    permissible short-time rating
    100 A 140 °F (60 °C) 1 s
    120 A 140 °F (60 °C) 500 ms
    140 A 140 °F (60 °C) 100 ms
    protection type
    GG fuse 10 A rating according to operational current for Ue <= 690 V
    associated fuse rating
    10 A gG IEC 60947-5-1
    mechanical durability
    30 Mcycles
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    non-overlap time
    1.5 ms on de-energisation no overlap between NC and NO contact
    1.5 ms on energisation no overlap between NC and NO contact
    overlap time
    1.5 ms
    insulation resistance
    > 10 MOhm
    Environment
    environmental characteristic
    Normal environment
    standards
    NF C 63-140
    EN 60947-5-1
    IEC 60947-5-1
    VDE 0660
    BS 4794
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TH IEC 60068
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110820775
    Package weight(Lbs)
    0.03 kg (0.07 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Turkish
    • Korean
    • Portuguese
    • Macedonian
    • Greek
    • Lithuanian
    • Italian
    • Romanian
    • German
    • Swedish
    • Estonian
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for LADN026: TeSys D - auxiliary contact block - 2 NC - lugs-ring terminals (Version 3.0)
    CONTACTS BLOCK (Version 1.0)
    Date 9/6/13
    Size 499.8 KB
    Date 9/6/13
    Size 236.2 KB
    Date 9/6/13
    Size 230.6 KB
    LADN instantaneous auxiliary contact block (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /