USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys GV2, TeSys GV3 & TeSys D - retrofit plate for screw fixing

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    25.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys D
    TeSys GV2
    TeSys GV3
    range
    TeSys
    device short name
    LAD
    product or component type
    Retrofit plate
    accessory / separate part category
    Mounting accessory
    product compatibility
    GV2P
    GV3P
    LC1D40A...D65A
    Complementary
    product weight
    0.33 lb(US) (0.15 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901661818
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.33000000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 18: IEC Contactors and Starters (Version 1.8)
    CAD
    Date
    Size
    Add to My Documents
    RETROFIT MOUNTING PLATE (GV3 (Version 1.0)
    Date 1/22/16
    Size 193.4 KB
    Date 1/22/16
    Size 347.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.