USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys D thermal overload relays - remote electrical stop - 96 V DC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Electrical remote stop
    device short name
    LAD
    accessory / separate part category
    Electrical accessory
    product compatibility
    LR3D01...D35
    LRD01...35
    LRD313...LRD365
    LR3D313...LR3D365
    [Uc] control circuit voltage
    96 V DC
    Complementary
    inrush power in W
    > 0...100 W
    product weight
    0.2 lb(US) (0.09 kg)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    TeSys catalogue - 2019 - 2020 - chapter B11 Overload relays TeSys LRK, LRD, LR9, RM1, LT3 (Version 7.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.