USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LAB36350 Picture

View all LA, LH, Q4 Molded Case Circuit Breakers

LA, LH, Q4 Molded Case Circuit Breakers - LAB36350

Misc MCCB Accessories

Schneider Eletric LAB36350 Picture
View all LA, LH, Q4 Molded Case Circuit Breakers
LA, LH, Q4 Molded Case Circuit Breakers - LAB36350
Misc MCCB Accessories

FA/LA MOLDED CASE CIRCUIT BREAKER, 600V, 350A, 3P

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5933.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    A
    Complementary
    Line Rated Current
    350 A
    poles description
    3P
    breaking capacity
    42 kA at 240 V AC
    System Voltage
    600 V AC
    mounting mode
    I-Line
    electrical connection
    Lugs load
    AWG gauge
    AWG 1...600 kcmil (aluminium/copper) 1 cable(s)
    terminal identifier
    AL400LA
    magnetic hold current
    1750 A
    magnetic tripping current
    3500 A
    wiring configuration
    3-wire
    phase connection
    ABC
    height
    11 in
    width
    6 in
    depth
    5.84 in
    Environment
    product certifications
    CSA
    IEC
    UL listed
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01040 - LA/LH BRKR, SW, MAG-GARD
    Discount Schedule
    DE2
    GTIN
    00785901339229
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    18.52
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.