Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LA9RM202 Picture
Discontinued

Range: Zelio Control

Physical

LA9RM202

Schneider Eletric LA9RM202 Picture
Discontinued
Range: Zelio Control

Physical

LA9RM202

liquid level measurement probe LA9 - 100°C and cable

Show more characteristics >
LA9RM202  has not been replaced. Please contact your customer care center for more information.

  • Main
    accessory / separate part designation
    Probe for liquid level control
    accessory / separate part destination
    Liquid level control relay
    accessory / separate part category
    Relay accessories
    accessory / separate part type
    Probe
    product compatibility
    RM35LM
    RM4L
    RM84
    Complementary
    type of installation
    Cable suspension
    product weight
    0.22 lb(US) (0.1 kg)
    Environment
    ambient air temperature for operation
    <= 212 °F (100 °C)
    Ordering and shipping details
    Category
    22380 - RELAYS-MEASUREMENT (RM17-RM35)
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    22
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.