USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LA9LC330 Picture

View all TeSys Integral 18, 32, 63

TeSys Integral 18, 32, 63 - LA9LC330

Accessories

Schneider Eletric LA9LC330 Picture
View all TeSys Integral 18, 32, 63
TeSys Integral 18, 32, 63 - LA9LC330
Accessories

TeSys Integral - door interlock mechanism 0.4 kg red

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    90.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Door interlock mechanism
    accessory / separate part category
    Locking accessories
    range compatibility
    TeSys Integral LD1LD contactor breaker
    mounting mode
    By screws
    mounting support
    Door
    Plate
    Complementary
    keylock destination
    Handle
    IP degree of protection
    IP54
    product weight
    0.88 lb(US) (0.4 kg)
    colour
    Red
    compatibility code
    LA9
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901738336
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.47999999999999998
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    TeSys Integral - door interlock mechanism
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.