USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LA9LC010 Picture
Discontinued

View all TeSys Integral 18, 32, 63

TeSys Integral 18, 32, 63 - LA9LC010

Legacy

Schneider Eletric LA9LC010 Picture
Discontinued
View all TeSys Integral 18, 32, 63
TeSys Integral 18, 32, 63 - LA9LC010
Legacy

mounting plate LA9 - for Integral 18/32 - LD1 LD3 LD5

Show more characteristics >
LA9LC010  has not been replaced. Please contact your customer care center for more information.
  • Price
    22.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Integral 18
    Integral 32
    device short name
    LA9
    product or component type
    Mounting plate
    product compatibility
    LD1
    LD3
    LD5
    Complementary
    mounting support
    2 x 32 mm asymmetrical rails
    product weight
    0.33 lb(US) (0.15 kg)
    Ordering and shipping details
    Category
    22384 - STARTERS,INTEGRAL,ACCESS
    Discount Schedule
    I11
    GTIN
    00785901257158
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.32000000000000001
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.