USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LA9LB398 Picture
Discontinued

View all TeSys Integral 18, 32, 63

TeSys Integral 18, 32, 63 - LA9LB398

Legacy

Schneider Eletric LA9LB398 Picture
Discontinued
View all TeSys Integral 18, 32, 63
TeSys Integral 18, 32, 63 - LA9LB398
Legacy

test device LA9-LB - for Integral 18

Show more characteristics >
LA9LB398  has not been replaced. Please contact your customer care center for more information.
  • Price
    7.20 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Integral 18
    device short name
    LA9
    product or component type
    Test device
    Complementary
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    22384 - STARTERS,INTEGRAL,ACCESS
    Discount Schedule
    I11
    GTIN
    00785901314073
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.