USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LA9FF979 Picture

View all TeSys F Contactors

TeSys F Contactors - LA9FF979

Accessories

Schneider Eletric LA9FF979 Picture
View all TeSys F Contactors
TeSys F Contactors - LA9FF979
Accessories

TeSys F - right-angled connector - long rear

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    48.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    FT
    device short name
    LA9F
    product or component type
    Right-angled connector
    accessory / separate part category
    Mounting accessory
    Complementary
    product compatibility
    LC1F115
    LR9F5.67
    LR9F67
    connector type
    Long rear
    mounting location
    Side
    height
    2.13 in (54 mm)
    width
    0.59 in (15 mm)
    depth
    3.15 in (80 mm)
    product weight
    0.53 lb(US) (0.24 kg)
    quantity per set
    Set of 3
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901224433
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.57000000000000006
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Technical leaflet