USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

mounting kit LA9D - for D80

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    666.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys D
    range
    Linergy
    product name
    FT
    device short name
    LA9D
    product or component type
    Kit for star-delta
    accessory / separate part category
    Mounting accessory
    poles description
    3P
    range compatibility
    D
    GV2
    product compatibility
    LC1D80
    Complementary
    kit composition
    Power circuit connections
    Screws and clamps for fixing contactors to the plate
    Time delay contact block LAD S2
    product weight
    1.5 lb(US) (0.68 kg)
    Ordering and shipping details
    Category
    18401 - WORLD SERVICE PARTS(CTR ACCESS)
    Discount Schedule
    CP10
    GTIN
    00785901683742
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.3400000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Technical leaflet
    Date
    Size
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.