USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric LA9D1261 Picture
Discontinued

Schneider Eletric LA9D1261 Picture
Discontinued

TeSys D - Paralleling link - 2 poles DT20 and DT25

Show more characteristics >
LA9D1261  has not been replaced. Please contact your customer care center for more information.
  • Price
    26.20 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    FT
    device short name
    LA9D
    product or component type
    Link for parallel connection
    accessory / separate part category
    Connection accessory
    poles description
    2P
    range compatibility
    TeSys - D
    product compatibility
    LC1DT20
    LC1DT25
    quantity per set
    Set of 10
    Complementary
    product weight
    0.03 lb(US) (0.012 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901322948
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Technical leaflet
    Date
    Size
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.