Roll over image to zoom in
Circuit breaker, LA, 225A, 3 pole, 600VAC, 22kA, 250VDC, 10kA, I-Line, thermal magnetic
LA36225
Product availability: Stock - Normally stocked in distribution facility
Available in 2 and 3 pole design
Protection from overloads and short circuits
Automatic molded case switches available
Unit mount, I-Line and rear connect constructions
UL 489, CSA, IEC certified
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
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
PVC free
Halogen free plastic parts product
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
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
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.